Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE Colour: Red, Blue Series Code: SRCPFL,
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | D | Material | Class Pressure Rating | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 3412 In stock |
Blue
|
0.500 in
12.7 mm
|
PE
|
3000
|
|
|||
| $1.0994 - $2.7515 | 1638 In stock |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
|
||
| $1.0406 - $2.6069 | 4364 In stock |
Blue
|
2.000 in
50.8 mm
|
PE
|
3000
|
|
||
| $1.7079 - $4.2578 | 1848 In stock |
Blue
|
3.500 in
88.9 mm
|
PE
|
3000
|
High-Pressure
|
||
| $1.1558 - $3.2103 | 571 In stock |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
|
||
| $0.8754 - $2.4317 | 697 In stock |
Red
|
0.750 in
19.1 mm
|
PE
|
6000
|
|
||
| $0.8408 - $2.0976 | 2360 In stock |
Blue
|
1.000 in
25.4 mm
|
PE
|
3000
|
|
||
| BFP3A | $1.4702 - $3.6801 | 4991 In stock |
Blue
|
3.000 in
76.2 mm
|
PE
|
3000
|
|
|
| $0.8052 - $1.2525 | 1000 In stock |
Red
|
1.250 in
31.8 mm
|
LLDPE
|
6000
|
1
|
||
| $0.6891 - $1.0719 | 2000 In stock |
Blue
|
0.750 in
19.1 mm
|
LLDPE
|
3000
|
1
|
||
| $0.7161 - $1.1139 | 2000 In stock |
Blue
|
1.000 in
25.4 mm
|
LLDPE
|
3000
|
1
|
||
| $0.9123 - $1.4192 | 800 In stock |
Blue
|
1.500 in
38.1 mm
|
LLDPE
|
3000
|
1
|
||
| $1.0284 - $1.5998 | 600 In stock |
Blue
|
2.500 in
63.5 mm
|
LLDPE
|
3000
|
1
|
||
| $1.5431 - $2.4003 | 100 In stock |
Blue
|
4.000 in
101.6 mm
|
LLDPE
|
3000
|
1
|
||
| $0.6972 - $1.0845 | 2000 In stock |
Red
|
0.750 in
19.1 mm
|
LLDPE
|
6000
|
1
|
||
| $1.0203 - $1.5872 | 800 In stock |
Red
|
1.500 in
38.1 mm
|
LLDPE
|
6000
|
1
|
||
| $0.6596 - $1.0259 | 4000 In stock |
Blue
|
0.500 in
12.7 mm
|
LLDPE
|
3000
|
1
|
||
| $0.9663 - $1.5032 | 900 In stock |
Blue
|
1.500 in
38.1 mm
|
LLDPE
|
3000
|
1
|
||
| $0.8486 - $1.3199 | 800 In stock |
Blue
|
2.000 in
50.8 mm
|
LLDPE
|
3000
|
1
|
||
| $1.6182 - $2.5173 | 100 In stock |
Blue
|
3.500 in
88.9 mm
|
LLDPE
|
3000
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue