Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.6029 - $1.0049 2000 In stock
1.26 in
1.161 in
0.472 in
Natural
TPE
1.398 in
$0.6426 - $1.071 2000 In stock
1.693 in
1.575 in
0.472 in
Natural
TPE
1.87 in
$0.0393 - $0.0656 5000 In stock
0.315 in
0.236 in
0.374 in
Yellow
LDPE - PIR
0.472 in
$0.0393 - $0.0656 5000 In stock
0.276 in
0.197 in
0.374 in
Yellow
LDPE - PIR
0.433 in
$0.0437 - $0.0728 5000 In stock
0.453 in
0.374 in
0.374 in
Yellow
LDPE
0.61 in
$0.1082 - $0.1803 2000 In stock
0.709 in
0.61 in
0.394 in
Yellow
LDPE
0.866 in
$0.1112 - $0.1728 2000 In stock
0.846 in
0.748 in
0.433 in
Yellow
LDPE
1.004 in
$0.1853 - $0.2882 2000 In stock
1.398 in
1.26 in
0.472 in
Yellow
LDPE
1.555 in
$0.1874 - $0.2915 2000 In stock
1.492 in
1.323 in
0.472 in
Yellow
LDPE - PIR
1.673 in
$0.2241 - $0.3486 1000 In stock
2.008 in
1.909 in
0.472 in
Yellow
LDPE - PIR
2.165 in
$0.0786 - $0.131 10000 In stock
0.531 in
0.453 in
0.374 in
Yellow
LDPE
0.689 in
$0.0818 - $0.1364 5000 In stock
0.638 in
0.559 in
0.394 in
Yellow
LDPE - PIR
0.795 in
$0.1809 - $0.2814 1300 In stock
1.24 in
1.142 in
0.472 in
Yellow
LDPE - PIR
1.398 in
$0.1863 - $0.2898 2000 In stock
1.26 in
1.161 in
0.472 in
Yellow
LDPE - PIR
1.398 in
$0.2069 - $0.3218 1000 In stock
1.772 in
1.673 in
0.472 in
Yellow
LDPE - PIR
1.929 in
$0.1155 - $0.1797 2000 In stock
1.004 in
0.886 in
0.472 in
Yellow
LDPE
1.161 in
$0.1188 - $0.1848 2000 In stock
1.102 in
0.984 in
0.472 in
Yellow
LDPE - PIR
1.26 in
$0.2046 - $0.3183 2000 In stock
1.693 in
1.575 in
0.472 in
Yellow
LDPE - PIR
1.87 in
$0.2391 - $0.3719 1000 In stock
2.126 in
2.028 in
0.472 in
Yellow
LDPE - PIR
2.283 in
$0.083 - $0.1382 2000 In stock
0.669 in
0.571 in
0.394 in
Yellow
LDPE
0.827 in
  • of 5
Side Pull Plug - ; TPE ; Natural

20572860

Price Range
$1.0049 - $0.6029

Stock Levels
2000 In stock
Attributes
  • D
    1.398 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Plug - ; TPE ; Natural

20572907

Price Range
$1.071 - $0.6426

Stock Levels
2000 In stock
Attributes
  • D
    1.87 in
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Colour
    Natural
Side Pull Plug - 9.5 mm ; LDPE - PIR ; Yellow

20572969

Price Range
$0.0656 - $0.0393

Stock Levels
5000 In stock
Attributes
  • D
    0.472 in
  • d1
    0.236 in
  • d2
    0.315 in
  • H
    0.374 in
  • Colour
    Yellow
Side Pull Plug - 9.5 mm ; LDPE - PIR ; Yellow

20572952

Price Range
$0.0656 - $0.0393

Stock Levels
5000 In stock
Attributes
  • D
    0.433 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Colour
    Yellow
Side Pull Plug - 9.5 mm ; LDPE ; Yellow

20572990

Price Range
$0.0728 - $0.0437

Stock Levels
5000 In stock
Attributes
  • D
    0.61 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Colour
    Yellow
Side Pull Plug - 10.0 mm ; LDPE ; Yellow

20573065

Price Range
$0.1803 - $0.1082

Stock Levels
2000 In stock
Attributes
  • D
    0.866 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Colour
    Yellow
Side Pull Plug - 10.0 mm ; LDPE ; Yellow

20573096

Price Range
$0.1728 - $0.1112

Stock Levels
2000 In stock
Attributes
  • D
    1.004 in
  • d1
    0.748 in
  • d2
    0.846 in
  • H
    0.433 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE ; Yellow

20573157

Price Range
$0.2882 - $0.1853

Stock Levels
2000 In stock
Attributes
  • D
    1.555 in
  • d1
    1.26 in
  • d2
    1.398 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573164

Price Range
$0.2915 - $0.1874

Stock Levels
2000 In stock
Attributes
  • D
    1.673 in
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573218

Price Range
$0.3486 - $0.2241

Stock Levels
1000 In stock
Attributes
  • D
    2.165 in
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 9.5 mm ; LDPE ; Yellow

20573010

Price Range
$0.131 - $0.0786

Stock Levels
10000 In stock
Attributes
  • D
    0.689 in
  • d1
    0.453 in
  • d2
    0.531 in
  • H
    0.374 in
  • Colour
    Yellow
Side Pull Plug - 10.0 mm ; LDPE - PIR ; Yellow

20573041

Price Range
$0.1364 - $0.0818

Stock Levels
5000 In stock
Attributes
  • D
    0.795 in
  • d1
    0.559 in
  • d2
    0.638 in
  • H
    0.394 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573133

Price Range
$0.2814 - $0.1809

Stock Levels
1300 In stock
Attributes
  • D
    1.398 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573140

Price Range
$0.2898 - $0.1863

Stock Levels
2000 In stock
Attributes
  • D
    1.398 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573195

Price Range
$0.3218 - $0.2069

Stock Levels
1000 In stock
Attributes
  • D
    1.929 in
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE ; Yellow

20573119

Price Range
$0.1797 - $0.1155

Stock Levels
2000 In stock
Attributes
  • D
    1.161 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573126

Price Range
$0.1848 - $0.1188

Stock Levels
2000 In stock
Attributes
  • D
    1.26 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573188

Price Range
$0.3183 - $0.2046

Stock Levels
2000 In stock
Attributes
  • D
    1.87 in
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 12.0 mm ; LDPE - PIR ; Yellow

20573225

Price Range
$0.3719 - $0.2391

Stock Levels
1000 In stock
Attributes
  • D
    2.283 in
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Colour
    Yellow
Side Pull Plug - 10.0 mm ; LDPE ; Yellow

20573058

Price Range
$0.1382 - $0.083

Stock Levels
2000 In stock
Attributes
  • D
    0.827 in
  • d1
    0.571 in
  • d2
    0.669 in
  • H
    0.394 in
  • Colour
    Yellow