Quantity | Unit price |
---|---|
500 - 4999 | $0.1364 |
5000 - 24999 | $0.0909 |
25000 + | $0.0818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.795 in |
---|---|
D | 20.2 mm |
d1 | 16.2 mm |
d1 | 0.638 in |
d2 | 0.559 in |
d2 | 14.2 mm |
H | 0.394 in |
H | 10.0 mm |
Colour | Yellow |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue