| Quantity | Unit price |
|---|---|
| 200 - 1999 | $0.3183 |
| 2000 - 9999 | $0.2274 |
| 10000 + | $0.2046 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 47.5 mm |
|---|---|
| D | 1.87 in |
| d1 | 40.0 mm |
| d1 | 1.575 in |
| d2 | 1.693 in |
| d2 | 43.0 mm |
| H | 0.472 in |
| H | 12.0 mm |
| Colour | Yellow |
| Material | LDPE - PIR |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue