| Quantity | Unit price |
|---|---|
| 200 - 1999 | $0.1803 |
| 2000 - 9999 | $0.1202 |
| 10000 + | $0.1082 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.866 in |
|---|---|
| D | 22.0 mm |
| d1 | 15.5 mm |
| d1 | 0.61 in |
| d2 | 0.709 in |
| d2 | 18.0 mm |
| H | 10.0 mm |
| H | 0.394 in |
| Colour | Yellow |
| Material | LDPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue