| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0656 |
| 5000 - 24999 | $0.0437 |
| 25000 + | $0.0393 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.472 in |
|---|---|
| D | 12.0 mm |
| d1 | 0.236 in |
| d1 | 6.0 mm |
| d2 | 8.0 mm |
| d2 | 0.315 in |
| H | 9.5 mm |
| H | 0.374 in |
| Colour | Yellow |
| Material | LDPE - PIR |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue