Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0677 - $0.093 | Request the lead time here |
0.125 in
3.2 mm
|
0.562 in
14.3 mm
|
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
0.312 in
7.9 mm
|
||
| $0.1194 - $0.1638 | 4000 In stock |
0.063 in
1.6 mm
|
0.525 in
13.3 mm
|
0.500 in
12.7 mm
|
0.265 in
6.7 mm
|
|
0.370 in
9.4 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.093 in
2.4 mm
|
1.125 in
28.6 mm
|
0.437 in
11.1 mm
|
0.510 in
13 mm
|
1/2. M12
|
0.700 in
17.8 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
0.062 in
1.6 mm
|
0.312 in
7.9 mm
|
0.031 in
0.8 mm
|
0.141 in
3.6 mm
|
|
0.187 in
4.7 mm
|
||
| $0.044 - $0.0603 | Request the lead time here |
0.161 in
4.1 mm
|
0.433 in
11 mm
|
0.106 in
2.7 mm
|
0.197 in
5 mm
|
10
|
0.259 in
6.6 mm
|
||
| $0.2699 - $0.3701 | Request the lead time here |
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
0.510 in
13 mm
|
1/2
|
0.687 in
17.4 mm
|
||
| $0.0576 - $0.0789 | Request the lead time here |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.016 in
0.4 mm
|
0.116 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
| $0.0617 - $0.0846 | Request the lead time here |
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6
|
0.186 in
4.7 mm
|
||
| $0.2627 - $0.3605 | Request the lead time here |
0.044 in
1.1 mm
|
0.490 in
12.4 mm
|
0.081 in
2.1 mm
|
0.333 in
8.5 mm
|
|
0.400 in
10.2 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
0.167 in
4.2 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0413 - $0.0567 | Request the lead time here |
0.030 in
0.8 mm
|
0.187 in
4.7 mm
|
0.020 in
0.5 mm
|
0.090 in
2.3 mm
|
2
|
0.119 in
3 mm
|
||
| $0.0633 - $0.087 | 21000 In stock |
0.062 in
1.6 mm
|
0.408 in
10.4 mm
|
0.187 in
4.7 mm
|
0.220 in
5.6 mm
|
#12. M5
|
0.240 in
6.1 mm
|
||
| $0.0647 - $0.0887 | Request the lead time here |
0.063 in
1.6 mm
|
0.399 in
10.1 mm
|
0.188 in
4.8 mm
|
0.200 in
5.1 mm
|
#10
|
0.260 in
6.6 mm
|
||
| $0.0633 - $0.087 | Request the lead time here |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.094 in
2.4 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
| $0.072 - $0.0987 | Request the lead time here |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.156 in
4 mm
|
0.378 in
9.6 mm
|
|
0.498 in
12.6 mm
|
||
| $0.1185 - $0.1623 | Request the lead time here |
0.047 in
1.2 mm
|
0.290 in
7.4 mm
|
0.165 in
4.2 mm
|
0.145 in
3.7 mm
|
6
|
0.200 in
5.1 mm
|
||
| $0.0401 - $0.0548 | Request the lead time here |
0.040 in
1 mm
|
0.255 in
6.5 mm
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
4
|
0.145 in
3.7 mm
|
||
| $0.0311 - $0.0426 | Request the lead time here |
0.040 in
1 mm
|
0.375 in
9.5 mm
|
0.076 in
1.9 mm
|
0.171 in
4.3 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0627 - $0.086 | Request the lead time here |
0.078 in
2 mm
|
0.200 in
5.1 mm
|
0.052 in
1.3 mm
|
0.120 in
3 mm
|
4
|
0.135 in
3.4 mm
|
||
| $0.0783 - $0.1071 | Request the lead time here |
0.094 in
2.4 mm
|
0.750 in
19.1 mm
|
0.219 in
5.6 mm
|
0.266 in
6.8 mm
|
|
0.380 in
9.7 mm