| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0603 |
| 5000 - 9999 | $0.0542 |
| 10000 - 24999 | $0.0488 |
| 25000 + | $0.044 |
| Base Height | 0.106 in |
|---|---|
| Base Height | 2.7 mm |
| Base Outside Diameter | 6.6 mm |
| Base Outside Diameter | 0.259 in |
| Flange Height | 0.161 in |
| Flange Height | 4.1 mm |
| Flange Outside Diameter | 0.433 in |
| Flange Outside Diameter | 11 mm |
| Inside Diameter | 5 mm |
| Inside Diameter | 0.197 in |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 10 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue