Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.041 - $0.0563 | 1000 In stock |
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
|
0.365 in
9.3 mm
|
||
| $0.0335 - $0.0458 | 500 In stock |
0.125 in
3.2 mm
|
0.450 in
11.4 mm
|
0.460 in
11.7 mm
|
0.195 in
5 mm
|
10
|
0.250 in
6.4 mm
|
||
| $0.0345 - $0.0474 | Request the lead time here |
0.054 in
1.4 mm
|
0.502 in
12.8 mm
|
0.316 in
8 mm
|
0.194 in
4.9 mm
|
|
0.254 in
6.5 mm
|
||
| $0.0461 - $0.0632 | 43000 In stock |
0.031 in
0.8 mm
|
0.558 in
14.2 mm
|
0.425 in
10.8 mm
|
0.313 in
8 mm
|
|
0.373 in
9.5 mm
|
||
| $0.0615 - $0.0845 | 1000 In stock |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.016 in
0.4 mm
|
0.141 in
3.6 mm
|
|
0.318 in
8.1 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.141 in
3.6 mm
|
|
0.318 in
8.1 mm
|
||
| $0.0647 - $0.0887 | Request the lead time here |
0.085 in
2.2 mm
|
0.745 in
18.9 mm
|
0.018 in
0.5 mm
|
0.200 in
5.1 mm
|
10
|
0.305 in
7.7 mm
|
||
| $0.0677 - $0.093 | Request the lead time here |
0.066 in
1.7 mm
|
0.750 in
19.1 mm
|
0.312 in
7.9 mm
|
0.312 in
7.9 mm
|
5/16
|
0.375 in
9.5 mm
|
||
| $0.086 - $0.1005 | 1000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.385 in
9.8 mm
|
|
0.500 in
12.7 mm
|
||
| $0.0711 - $0.0974 | 2000 In stock |
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0948 - $0.1301 | 13000 In stock |
0.026 in
0.7 mm
|
0.763 in
19.4 mm
|
0.196 in
5 mm
|
0.394 in
10 mm
|
|
0.562 in
14.3 mm
|
||
| $0.2633 - $0.3611 | 2500 In stock |
0.060 in
1.5 mm
|
0.752 in
19.1 mm
|
1.005 in
25.5 mm
|
0.320 in
8.1 mm
|
5/16
|
0.505 in
12.8 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.125 in
3.2 mm
|
0.488 in
12.4 mm
|
0.156 in
4 mm
|
0.190 in
4.8 mm
|
|
0.250 in
6.4 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.490 in
12.4 mm
|
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
|
0.310 in
7.9 mm
|
||
| $0.0365 - $0.05 | Request the lead time here |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.075 in
1.9 mm
|
0.169 in
4.3 mm
|
|
0.265 in
6.7 mm
|
||
| $0.0723 - $0.0993 | Request the lead time here |
0.070 in
1.8 mm
|
0.630 in
16 mm
|
0.310 in
7.9 mm
|
0.184 in
4.7 mm
|
|
0.265 in
6.7 mm
|
||
| $0.035 - $0.048 | Request the lead time here |
0.187 in
4.7 mm
|
0.502 in
12.8 mm
|
0.253 in
6.4 mm
|
0.318 in
8.1 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0362 - $0.0495 | Request the lead time here |
0.050 in
1.3 mm
|
0.479 in
12.2 mm
|
0.050 in
1.3 mm
|
0.166 in
4.2 mm
|
6
|
0.263 in
6.7 mm
|
||
| $0.0615 - $0.0845 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.193 in
4.9 mm
|
|
0.318 in
8.1 mm
|
||
| $0.0446 - $0.0611 | 3000 In stock |
0.034 in
0.9 mm
|
0.630 in
16 mm
|
0.110 in
2.8 mm
|
0.255 in
6.5 mm
|
|
0.322 in
8.2 mm