Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0677 - $0.093 Request the lead time here
0.093 in
0.562 in
0.062 in
0.260 in
0.375 in
$0.0576 - $0.0789 Request the lead time here
0.031 in
0.250 in
0.125 in
0.130 in
0.195 in
$0.0735 - $0.101 Request the lead time here
0.070 in
0.598 in
0.126 in
0.372 in
0.477 in
$0.1407 - $0.1932 Request the lead time here
0.062 in
1.130 in
0.313 in
0.750 in
3/4
0.880 in
$0.0378 - $0.0519 Request the lead time here
0.063 in
0.250 in
0.032 in
0.116 in
4
0.150 in
$0.0633 - $0.087 Request the lead time here
0.062 in
0.375 in
0.109 in
0.138 in
5. M3
0.240 in
$0.0558 - $0.0765 Request the lead time here
0.060 in
0.625 in
0.440 in
0.375 in
3/8
0.500 in
$0.0405 - $0.0557 Request the lead time here
0.030 in
0.250 in
0.065 in
0.098 in
2. M2
0.140 in
$0.0572 - $0.0783 Request the lead time here
0.065 in
0.380 in
0.125 in
0.196 in
10. M4
0.254 in
$0.0782 - $0.1071 Request the lead time here
0.015 in
0.230 in
0.046 in
0.122 in
4
0.142 in
$0.0576 - $0.0789 Request the lead time here
0.031 in
0.250 in
0.047 in
0.116 in
4
0.185 in
$0.1244 - $0.1706 Request the lead time here
0.032 in
0.750 in
0.118 in
0.569 in
0.688 in
$0.0789 - $0.092 Request the lead time here
0.125 in
0.395 in
0.397 in
0.200 in
10
0.260 in
$0.0923 - $0.1262 Request the lead time here
0.032 in
0.210 in
0.039 in
0.118 in
4
0.141 in
$0.0782 - $0.1071 Request the lead time here
0.046 in
0.218 in
0.031 in
0.115 in
0.135 in
$0.0392 - $0.0536 Request the lead time here
0.063 in
0.240 in
0.047 in
0.114 in
4
0.135 in
$0.0402 - $0.0549 Request the lead time here
0.063 in
0.500 in
0.075 in
0.169 in
0.265 in
$0.056 - $0.0768 Request the lead time here
0.047 in
0.290 in
0.188 in
0.140 in
#6. M3.5
0.170 in
$0.0401 - $0.0548 Request the lead time here
0.060 in
0.290 in
0.090 in
0.125 in
4. M3
0.205 in
$0.1764 - $0.242 Request the lead time here
0.125 in
1.000 in
0.625 in
0.520 in
1/2
0.666 in
  • of 100
Shoulder Washer 0.260 in 0.562 in Nylon 6/6 Black

12SWS1017B

Price Range
$0.093 - $0.0677

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.062 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.093 in
  • Flange Outside Diameter
    0.562 in
  • Inside Diameter
    0.260 in
Shoulder Washer 0.130 in 0.250 in 0.250 in Nylon 6/6 Black

12SWS0409B

Price Range
$0.0789 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.195 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.130 in
Shoulder Washer 0.372 in 0.598 in Nylon 6/6 Black

12SWS1178B

Price Range
$0.101 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Base Outside Diameter
    0.477 in
  • Flange Height
    0.070 in
  • Flange Outside Diameter
    0.598 in
  • Inside Diameter
    0.372 in
Shoulder Washer 0.750 in 1.130 in 1.130 in Nylon 6/6 Black

12SWS3688B

Price Range
$0.1932 - $0.1407

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.313 in
  • Base Outside Diameter
    0.880 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    1.130 in
  • Inside Diameter
    0.750 in
Shoulder Washer 0.116 in 0.250 in 0.250 in Nylon 6/6 Black

12SWS0397B

Price Range
$0.0519 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.032 in
  • Base Outside Diameter
    0.150 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.116 in
Shoulder Washer 0.138 in 0.375 in 0.375 in Nylon 6/6 Black

12SWS0855B

Price Range
$0.087 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.109 in
  • Base Outside Diameter
    0.240 in
  • Flange Height
    0.062 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.138 in
Shoulder Washer 0.375 in 0.625 in 0.625 in Nylon 6/6 Black

12SWS3035B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.440 in
  • Base Outside Diameter
    0.500 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.625 in
  • Inside Diameter
    0.375 in
Shoulder Washer 0.098 in 0.250 in 0.250 in Nylon 6/6 Black

12SWS0301B

Price Range
$0.0557 - $0.0405

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.065 in
  • Base Outside Diameter
    0.140 in
  • Flange Height
    0.030 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.098 in
Shoulder Washer 0.196 in 0.380 in 0.380 in Nylon 6/6 Black

12SWS0828B

Price Range
$0.0783 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.254 in
  • Flange Height
    0.065 in
  • Flange Outside Diameter
    0.380 in
  • Inside Diameter
    0.196 in
Bushing 0.122 in 0.230 in 0.142 in Nylon 6/6 Black

12SWS0210B

Price Range
$0.1071 - $0.0782

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.046 in
  • Base Outside Diameter
    0.142 in
  • Flange Height
    0.015 in
  • Flange Outside Diameter
    0.230 in
  • Inside Diameter
    0.122 in
Shoulder Washer 0.116 in 0.250 in 0.250 in Nylon 6/6 Black

12SWS0427B

Price Range
$0.0789 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.185 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.116 in
Shoulder Washer 0.569 in 0.750 in Nylon 6/6 Black

12SWS2535B

Price Range
$0.1706 - $0.1244

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.118 in
  • Base Outside Diameter
    0.688 in
  • Flange Height
    0.032 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.569 in
Shoulder Washer 0.200 in 0.395 in 0.395 in Nylon 6/6 Black

12SWS0938B

Price Range
$0.092 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.397 in
  • Base Outside Diameter
    0.260 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    0.395 in
  • Inside Diameter
    0.200 in
Shoulder Washer 0.118 in 0.210 in 0.210 in Nylon 6/6 Black

12SWS0302B

Price Range
$0.1262 - $0.0923

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.039 in
  • Base Outside Diameter
    0.141 in
  • Flange Height
    0.032 in
  • Flange Outside Diameter
    0.210 in
  • Inside Diameter
    0.118 in
Shoulder Washer 0.115 in 0.218 in Nylon 6/6 Black

12SWS0211B

Price Range
$0.1071 - $0.0782

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.135 in
  • Flange Height
    0.046 in
  • Flange Outside Diameter
    0.218 in
  • Inside Diameter
    0.115 in
Shoulder Washer 0.114 in 0.240 in 0.240 in Nylon 6/6 Black

12SWS0196B

Price Range
$0.0536 - $0.0392

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.135 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.240 in
  • Inside Diameter
    0.114 in
Shoulder Washer 0.169 in 0.500 in Nylon 6/6 Black

12SWS1062B

Price Range
$0.0549 - $0.0402

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.075 in
  • Base Outside Diameter
    0.265 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.500 in
  • Inside Diameter
    0.169 in
Shoulder Washer 0.140 in 0.290 in 4.3 mm Nylon 6/6 Black

10SC006018B

Price Range
$0.0768 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.188 in
  • Base Outside Diameter
    0.170 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.140 in
Shoulder Washer 0.125 in 0.290 in 0.290 in Nylon 6/6 Black

12SWS0248B

Price Range
$0.0548 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.090 in
  • Base Outside Diameter
    0.205 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.125 in
Shoulder Washer 0.520 in 1.000 in 1.000 in Nylon 6/6 Black

12SWS3599B

Price Range
$0.242 - $0.1764

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.625 in
  • Base Outside Diameter
    0.666 in
  • Flange Height
    0.125 in
  • Flange Outside Diameter
    1.000 in
  • Inside Diameter
    0.520 in