| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.14 |
| 5000 - 9999 | $0.1259 |
| 10000 - 24999 | $0.1134 |
| 25000 + | $0.1019 |
| Base Height | 0.437 in |
|---|---|
| Base Height | 11.1 mm |
| Base Outside Diameter | 0.700 in |
| Base Outside Diameter | 17.8 mm |
| Flange Height | 2.4 mm |
| Flange Height | 0.093 in |
| Flange Outside Diameter | 1.125 in |
| Flange Outside Diameter | 28.6 mm |
| Inside Diameter | 0.510 in |
| Inside Diameter | 13 mm |
| Full Material | Nylon 6/6 |
| Colour | Black |
| Compatible Screw Sizes (All) | 1/2. M12 |
| Washer Type | Shoulder Washer |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue