Menu Search

Non-Threaded End Caps - Blue Inside Diameter12.6 mm | 0.495 in ; Inside Height 22.2 mm | 0.875 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A1/2A

7983 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.389
1000 - 4999 $0.1553
5000 - 19999 $0.0707
20000 + $0.0671
Standard pack: 5000

Order in multiple of 5000

Total price:

$77.80

200 x $0.389

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 0.874 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us