Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.053 - $0.0725 | 13000 In stock |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
0.102 in
2.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0542 - $0.0744 | 47000 In stock |
M4
|
|
0.315 in
8.0 mm
|
||
| $0.0554 - $0.0762 | 4000 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0794 - $0.1089 | 500 In stock |
M4 x 0.7
|
0.094 in
2.4 mm
|
1.575 in
40.0 mm
|
||
| $0.0575 - $0.0788 | Request the lead time here |
M4 x 0.7
|
0.122 in
3.1 mm
|
1.181 in
30.0 mm
|
||
| $0.0593 - $0.0815 | 3000 In stock |
M5
|
|
0.315 in
8.0 mm
|
||
| $0.0606 - $0.0833 | Request the lead time here |
M5 x 0.8
|
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0521 - $0.0713 | 5000 In stock |
M2.5 x 0.45
|
0.083 in
2.1 mm
|
0.984 in
25.0 mm
|
||
| $0.0582 - $0.0683 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0912 - $0.1062 | Request the lead time here |
#1-72
|
0.053 in
1.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#6-32
|
0.082 in
2.1 mm
|
0.750 in
19.1 mm
|
||
| $0.0552 - $0.0759 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
2.000 in
50.8 mm
|
||
| $0.0492 - $0.0677 | Request the lead time here |
#8-32
|
0.096 in
2.4 mm
|
1.000 in
25.4 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.875 in
47.6 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#1-64
|
0.053 in
1.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.060 in
1.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#2-56
|
0.053 in
1.3 mm
|
0.188 in
4.8 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
||
| $0.0621 - $0.0852 | Request the lead time here |
1/4-20
|
0.144 in
3.7 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue