Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.3864 - $0.53 500 In stock
#10-32
1.000 in
$0.054 - $0.0743 Request the lead time here
#10-32
1.750 in
$0.0627 - $0.0731 Request the lead time here
#10-32
0.150 in
0.313 in
$0.0492 - $0.0674 5000 In stock
#10-32
0.150 in
0.750 in
$0.0663 - $0.0773 1000 In stock
#10-32
0.150 in
1.250 in
$0.5264 - $0.614 1000 In stock
#10-32
0.250 in
$0.4008 - $0.5498 12000 In stock
#10-32
0.750 in
$0.0605 - $0.083 Request the lead time here
#12-24
1.000 in
$0.0569 - $0.078 500 In stock
1/4-20
0.625 in
$0.1076 - $0.1476 Request the lead time here
1/4-20
3.000 in
$0.0569 - $0.078 5000 In stock
1/4-20
0.198 in
0.625 in
$0.0593 - $0.0815 2000 In stock
1/4-20
0.198 in
1.500 in
$0.0761 - $0.0891 1000 In stock
1/4-28
0.188 in
$0.059 - $0.081 500 In stock
1/4-28
0.500 in
$0.0582 - $0.0798 Request the lead time here
1/4-28
0.198 in
0.188 in
$0.059 - $0.081 7500 In stock
1/4-28
0.198 in
0.500 in
$0.2114 - $0.2897 Request the lead time here
5/16-18
0.375 in
$0.057 - $0.0665 1000 In stock
#6-40
0.250 in
$0.4607 - $0.5376 12000 In stock
#6-32
0.250 in
$0.0566 - $0.0662 Request the lead time here
#8-32
0.125 in
  • of 48
Machine Screw - Clear; PC;

011032P100PC

Price Range
$0.53 - $0.3864

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P175

Price Range
$0.0743 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 8 mm | 0.313 in;

011032PW031

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in;

011032PW075

Price Range
$0.0674 - $0.0492

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in;

011032PW125

Price Range
$0.0773 - $0.0663

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032W025PC

Price Range
$0.614 - $0.5264

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in;

011032W075PC

Price Range
$0.5498 - $0.4008

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011224P100

Price Range
$0.083 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #12-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P062

Price Range
$0.078 - $0.0569

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P300

Price Range
$0.1476 - $0.1076

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    3.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in;

012520PW062

Price Range
$0.078 - $0.0569

Stock Levels
5000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in;

012520PW150

Price Range
$0.0815 - $0.0593

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P018

Price Range
$0.0891 - $0.0761

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P050

Price Range
$0.081 - $0.059

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 4.8 mm | 0.188 in;

012528PW018

Price Range
$0.0798 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 12.7 mm | 0.500 in;

012528PW050

Price Range
$0.081 - $0.059

Stock Levels
7500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

0131218P037

Price Range
$0.2897 - $0.2114

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010640P025

Price Range
$0.0665 - $0.057

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in;

010632W025PC

Price Range
$0.5376 - $0.4607

Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.125 in 0.322 in

010832P012

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6