Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0582 - $0.0683 13000 In stock
#4-40
0.060 in
0.375 in
$0.0602 - $0.0699 Request the lead time here
#4-40
0.060 in
0.750 in
$0.069 - $0.0944 Request the lead time here
1/4-20
0.144 in
1.750 in
$0.0618 - $0.0722 Request the lead time here
#4-40
0.060 in
0.563 in
$0.0635 - $0.0873 Request the lead time here
1/4-20
0.144 in
1.000 in
$0.0632 - $0.074 Request the lead time here
#8-32
0.096 in
0.375 in
$0.0614 - $0.0713 Request the lead time here
#2-56
0.053 in
0.391 in
$0.0929 - $0.1079 Request the lead time here
#1-72
0.053 in
0.375 in
$0.0612 - $0.0713 Request the lead time here
#6-32
0.082 in
0.375 in
$0.0584 - $0.0686 Request the lead time here
#2-56
0.053 in
0.438 in
$0.0596 - $0.0696 Request the lead time here
#6-32
0.082 in
0.188 in
$0.0629 - $0.0735 Request the lead time here
#8-32
0.096 in
0.250 in
$0.059 - $0.0689 Request the lead time here
#2-56
0.053 in
0.500 in
$0.0701 - $0.0816 Request the lead time here
#10-32
0.110 in
0.500 in
$0.1263 - $0.1476 Request the lead time here
#0-80
0.039 in
0.188 in
$0.0479 - $0.0659 Request the lead time here
#6-32
0.082 in
0.875 in
$0.0912 - $0.1062 Request the lead time here
1/4-20
0.144 in
2.000 in
$0.0606 - $0.0705 Request the lead time here
#2-56
0.053 in
1.000 in
$0.0642 - $0.0749 Request the lead time here
#8-32
0.096 in
0.625 in
$0.0621 - $0.0728 Request the lead time here
#6-32
0.082 in
0.625 in
  • of 48
Machine Screw Slotted Drive #4-40 0.375 in Nylon 6/6 Black

010440P037B

Price Range
$0.0683 - $0.0582

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.750 in Nylon 6/6 Black

010440P075B

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.750 in Nylon 6/6 Black

012520P175B

Price Range
$0.0944 - $0.069

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #4-40 0.563 in Nylon 6/6 Black

010440P056B

Price Range
$0.0722 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 1.000 in Nylon 6/6 Black

012520P100B

Price Range
$0.0873 - $0.0635

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.375 in Nylon 6/6 Black

010832P037B

Price Range
$0.074 - $0.0632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.391 in Nylon 6/6 Black

010256P039B

Price Range
$0.0713 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.391 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #1-72 0.375 in Nylon 6/6 Black

010172P037B

Price Range
$0.1079 - $0.0929

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.142 in
  • Head Height
    0.053 in
  • Thread Length
    0.375 in
  • Thread Size
    #1-72
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.375 in Nylon 6/6 Black

010632P037B

Price Range
$0.0713 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.438 in Nylon 6/6 Black

010256P043B

Price Range
$0.0686 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.188 in Nylon 6/6 Black

010632P018B

Price Range
$0.0696 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.250 in Nylon 6/6 Black

010832P025B

Price Range
$0.0735 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #2-56 0.500 in Nylon 6/6 Black

010256P050B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    0.500 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #10-32 0.500 in Nylon 6/6 Black

011032P050B

Price Range
$0.0816 - $0.0701

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.373 in
  • Head Height
    0.110 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Black
Machine Screw Slotted Drive #0-80 0.188 in Nylon 6/6 Black

010080P018B

Price Range
$0.1476 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.116 in
  • Head Height
    0.039 in
  • Thread Length
    0.188 in
  • Thread Size
    #0-80
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.875 in Nylon 6/6 Black

010632P087B

Price Range
$0.0659 - $0.0479

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive 1/4-20 2.000 in Nylon 6/6 Black

012520P200B

Price Range
$0.1062 - $0.0912

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.492 in
  • Head Height
    0.144 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
Machine Screw Slotted Drive #2-56 1.000 in Nylon 6/6 Black

010256P100B

Price Range
$0.0705 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.167 in
  • Head Height
    0.053 in
  • Thread Length
    1.000 in
  • Thread Size
    #2-56
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.625 in Nylon 6/6 Black

010832P062B

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.625 in Nylon 6/6 Black

010632P062B

Price Range
$0.0728 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.082 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black