Quantity | Unit price |
---|---|
1000 - 4999 | $0.0681 |
5000 - 9999 | $0.0648 |
10000 - 24999 | $0.0621 |
25000 + | $0.0585 |
Head Diameter | 5.6 mm |
---|---|
Head Diameter | 0.219 in |
Head Height | 1.5 mm |
Head Height | 0.060 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Thread Size | #4-40 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue