These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.1322 - $0.1632 | 91000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.3008 - $0.3257 | 7000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
$0.1973 - $0.2136 | 7000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.1916 - $0.2072 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
$0.3146 - $0.3407 | 8000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
$0.299 - $0.324 | 4000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
$0.2178 - $0.236 | 4000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.2127 - $0.2303 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.2961 - $0.3209 | 3000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
$0.1905 - $0.2064 | 263000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
$0.2273 - $0.2462 | 13000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
$0.3123 - $0.3383 | 34000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
||
$0.2024 - $0.2192 | 35000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.2445 - $0.2645 | 17000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
$0.1925 - $0.2085 | 27000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.3249 - $0.3521 | 1000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
$0.1835 - $0.1985 | 23000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.2628 - $0.2846 | 1000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.811 in
20.6 mm
|
||
$0.2604 - $0.2819 | 12000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||
$0.3005 - $0.3255 | 1000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue