These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.1322 - $0.1632 | 91000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
$0.2069 - $0.2241 | 48000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.3075 - $0.333 | 14000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
$0.1916 - $0.2072 | Request the lead time here |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
$0.3191 - $0.3458 | 1000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.374 in
34.9 mm
|
||
$0.2199 - $0.2384 | 4000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
$0.1925 - $0.2085 | 21000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2523 - $0.2735 | 48000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.689 in
17.5 mm
|
||
$0.299 - $0.324 | 4000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.126 in
28.6 mm
|
||
$0.2273 - $0.2462 | 13000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
$0.1835 - $0.1985 | 23000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.1973 - $0.2136 | 7000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.3146 - $0.3407 | 15000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
$0.2031 - $0.2201 | 9000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.2918 - $0.3162 | 7500 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
$0.2052 - $0.2223 | 12000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
$0.3008 - $0.3257 | 7000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
$0.2444 - $0.2643 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.811 in
20.6 mm
|
||
$0.1889 - $0.2046 | 7000 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.2288 - $0.2477 | 9000 In stock |
0.154 in
3.9 mm
|
0.154 in
3.9 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue