These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Fixing Type | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.3387 - $0.4065 | 2000 In stock |
|
|
|
|
0.626 in
15.9 mm
|
||
$0.3059 - $0.3669 | 13000 In stock |
|
|
|
|
0.437 in
11.1 mm
|
||
$0.2879 - $0.3456 | 45000 In stock |
|
|
|
|
0.311 in
7.9 mm
|
||
$0.2864 - $0.3437 | Request the lead time here |
|
|
|
|
0.236 in
6.0 mm
|
||
$0.2925 - $0.3506 | Request the lead time here |
|
|
|
|
0.394 in
10.0 mm
|
||
$0.2864 - $0.3437 | Request the lead time here |
|
|
|
|
0.197 in
5.0 mm
|
||
$0.2864 - $0.4374 | Request the lead time here |
|
|
|
|
0.315 in
8.0 mm
|
||
$0.2982 - $0.3578 | Request the lead time here |
|
|
|
|
0.472 in
12.0 mm
|
||
$0.2982 - $0.3578 | Request the lead time here |
|
|
|
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue