These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|
$0.5363 - $0.6434 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.750 in
19.1 mm
|
||
$0.6059 - $0.7268 | 9500 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.945 in
24 mm
|
||
$0.5828 - $0.6993 | 10000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.854 in
21.7 mm
|
||
$0.5034 - $0.6042 | 10000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.531 in
13.5 mm
|
||
$0.6291 - $0.755 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
1.000 in
25.4 mm
|
||
$0.3896 - $0.4671 | 6000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.138 in
3.5 mm
|
||
$0.5127 - $0.6153 | 6000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.625 in
15.9 mm
|
||
$0.5228 - $0.6272 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.335 in
8.5 mm
|
||
$0.5546 - $0.6656 | 8000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.787 in
20 mm
|
||
$0.4376 - $0.5249 | 4000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.197 in
5 mm
|
||
$0.5313 - $0.6378 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.709 in
18 mm
|
||
$0.5496 - $0.6596 | 7000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.394 in
10 mm
|
||
$0.4898 - $0.5873 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.472 in
12 mm
|
||
$0.4856 - $0.5825 | 5000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.276 in
7 mm
|
||
$0.3279 - $0.3935 | 2000 In stock |
0.187 in
4.7 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
$0.5081 - $0.6096 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.551 in
14 mm
|
||
$0.6432 - $0.7718 | Request the lead time here |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
1.181 in
30 mm
|
||
$0.317 - $0.3803 | 8000 In stock |
0.189 in
4.8 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
$0.3387 - $0.4065 | 2000 In stock |
0.189 in
4.8 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
$0.2879 - $0.3456 | Request the lead time here |
0.189 in
4.8 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue