Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.2982 - $0.3578 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.551 in
14.0 mm
|
||
$0.4808 - $0.5771 | 1000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.472 in
12.0 mm
|
||
$0.3242 - $0.3888 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.449 - $0.657 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.315 in
8.0 mm
|
||
$0.2982 - $0.3578 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.472 in
12.0 mm
|
||
$0.3032 - $0.3639 | 2000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.315 in
8.0 mm
|
||
$0.2817 - $0.3381 | 1000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.39 - $0.4682 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.551 in
14.0 mm
|
||
$0.3995 - $0.4794 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.63 in
16.0 mm
|
||
$0.4578 - $0.5492 | 9000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.394 in
10.0 mm
|
||
$0.3402 - $0.4083 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.472 in
12.0 mm
|
||
$0.2925 - $0.3506 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.394 in
10.0 mm
|
||
$0.2925 - $0.3506 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.315 in
8.0 mm
|
||
$0.2864 - $0.3437 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.197 in
5.0 mm
|
||
$0.2864 - $0.3437 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.236 in
6.0 mm
|
||
$0.4007 - $0.4811 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 in
12.0 mm
|
||
$0.4392 - $0.5271 | 1000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.787 in
20.0 mm
|
||
$0.4292 - $0.5147 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.709 in
18.0 mm
|
||
$0.3639 - $0.4367 | 494 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.252 in
6.4 mm
|
||
$0.3729 - $0.4979 | 25000 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue