Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
$0.5846 - $1.6236 234 In stock
0.240 in
1.000 in
0.500 in
$0.8687 - $2.4131 1000 In stock
0.375 in
1.500 in
0.825 in
$0.8157 - $2.2659 140 In stock
0.295 in
1.000 in
1.700 in
$0.4065 - $1.1292 125 In stock
0.240 in
1.000 in
0.500 in
$0.2978 - $0.8271 Request the lead time here
0.156 in
1.000 in
0.500 in
$0.3791 - $1.053 500 In stock
0.125 in
1.000 in
0.500 in
$0.4509 - $1.2525 2725 In stock
0.172 in
1.000 in
0.500 in
$0.3791 - $1.053 1000 In stock
0.100 in
1.000 in
0.500 in
$0.4259 - $1.1831 899 In stock
0.156 in
1.000 in
0.500 in
$0.5097 - $1.4159 725 In stock
0.220 in
1.000 in
0.590 in
$0.3147 - $0.8741 Request the lead time here
0.172 in
1.000 in
0.500 in
$0.6075 - $1.6875 250 In stock
0.375 in
1.500 in
0.825 in
$0.3563 - $0.9897 495 In stock
0.220 in
1.000 in
0.590 in
$0.9467 - $2.63 5250 In stock
0.500 in
1.000 in
1.000 in
$1.6365 - $10.5792 198 In stock
0.615 in
1.500 in
1.180 in
$1.3532 - $3.7586 1300 In stock
0.500 in
1.000 in
1.000 in
$0.6764 - $1.8791 Request the lead time here
0.453 in
1.500 in
0.984 in
$1.2113 - $3.3648 Request the lead time here
0.615 in
1.500 in
1.180 in
$0.2652 - $0.7367 250 In stock
0.125 in
1.000 in
0.500 in
$0.2652 - $0.7367 Request the lead time here
0.100 in
1.000 in
0.500 in
  • of 2
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0240050A

Price Range
$1.6236 - $0.5846

Stock Levels
234 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$2.4131 - $0.8687

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Natural

WC0295070A

Price Range
$2.2659 - $0.8157

Stock Levels
140 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0240050B

Price Range
$1.1292 - $0.4065

Stock Levels
125 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Black

WC0156050B

Price Range
$0.8271 - $0.2978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Natural

WC0125050A

Price Range
$1.053 - $0.3791

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Natural

WC0172050A

Price Range
$1.2525 - $0.4509

Stock Levels
2725 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Natural

WC0100050A

Price Range
$1.053 - $0.3791

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Natural

WC0156050A

Price Range
$1.1831 - $0.4259

Stock Levels
899 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0220059A

Price Range
$1.4159 - $0.5097

Stock Levels
725 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Black

WC0172050B

Price Range
$0.8741 - $0.3147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Black

WC0375082B

Price Range
$1.6875 - $0.6075

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Black

WC0220059B

Price Range
$0.9897 - $0.3563

Stock Levels
495 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Black

WC0500100B

Price Range
$2.63 - $0.9467

Stock Levels
5250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Natural

WC0615118A

Price Range
$10.5792 - $1.6365

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A

Price Range
$3.7586 - $1.3532

Stock Levels
1300 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Black

WC0453098B

Price Range
$1.8791 - $0.6764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Black

WC0615118B

Price Range
$3.3648 - $1.2113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Black

WC0125050B

Price Range
$0.7367 - $0.2652

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Black

WC0100050B

Price Range
$0.7367 - $0.2652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in