| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.8741 |
| 500 - 2499 | $0.3497 |
| 2500 + | $0.3147 |
| Colour | Black |
|---|---|
| Full Material | Ethylene Propylene Diene Monomer |
| Fitting Style | Push Fit |
| Washer Diameter | 0.500 in |
| Washer Diameter | 12.7 mm |
| Cap Inside Diameter | 0.172 in |
| Cap Inside Diameter | 4.4 mm |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Outside Diameter | 9.7 mm |
| Outside Diameter | 0.382 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue