| Quantity | Unit price |
|---|---|
| 25 - 499 | $1.4159 |
| 500 - 2499 | $0.5664 |
| 2500 + | $0.5097 |
| Colour | Natural |
|---|---|
| Full Material | Silicone |
| Fitting Style | Push Fit |
| Washer Diameter | 0.590 in |
| Washer Diameter | 15 mm |
| Cap Inside Diameter | 5.6 mm |
| Cap Inside Diameter | 0.220 in |
| Inside Height | 25.4 mm |
| Inside Height | 1.000 in |
| Outside Diameter | 0.358 in |
| Outside Diameter | 9.1 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue