| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.1831 |
| 500 - 2499 | $0.4733 |
| 2500 + | $0.4259 |
| Colour | Natural |
|---|---|
| Full Material | Silicone |
| Fitting Style | Push Fit |
| Washer Diameter | 0.500 in |
| Washer Diameter | 12.7 mm |
| Cap Inside Diameter | 0.156 in |
| Cap Inside Diameter | 4 mm |
| Inside Height | 1.000 in |
| Inside Height | 25.4 mm |
| Outside Diameter | 0.315 in |
| Outside Diameter | 8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue