Quantity | Unit price |
---|---|
1 - 24 | $5.5202 |
25 - 49 | $2.5176 |
50 - 99 | $1.76 |
100 - 499 | $1.0049 |
500 - 999 | $0.9356 |
1000 - 1999 | $0.8963 |
2000 + | $0.8547 |
Colour | Black |
---|---|
Full Material | 50 Shore A EPDM |
Fitting Style | Push Fit |
Washer Diameter | 30 mm |
Washer Diameter | 1.180 in |
Cap Inside Diameter | 15.6 mm |
Cap Inside Diameter | 0.615 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Outside Diameter | 20.7 mm |
Outside Diameter | 0.815 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue