Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
$3.7658 - $23.2819 400 In stock
0.868 in
1.094 in
$0.371 - $4.6176 33864 In stock
203 °F
$0.4758 - $5.9468 245857 In stock
203 °F
$1.8619 - $11.5067 450 In stock
1.024 in
1.102 in
$5.4396 - $33.5933 8 In stock
$0.3258 - $2.0056 8105 In stock
0.236 in
0.315 in
$0.5472 - $3.3772 4850 In stock
0.472 in
0.551 in
$1.0072 - $6.2168 1600 In stock
0.709 in
0.787 in
$1.5785 - $9.7434 1300 In stock
0.945 in
1.024 in
$4.0949 - $25.3442 100 In stock
1.125 in
1.250 in
$7.7111 - $47.5798 Request the lead time here
1.774 in
2.000 in
$0.7055 - $4.3339 6562 In stock
0.394 in
0.472 in
$1.127 - $6.9936 8317 In stock
0.630 in
0.709 in
$0.3569 - $4.4543 11327 In stock
203 °F
$0.273 - $3.4515 11238 In stock
203 °F
$0.7895 - $4.8718 4600 In stock
0.630 in
0.709 in
$2.5224 - $16.2886 500 In stock
$2.6628 - $16.4678 7400 In stock
1.024 in
1.102 in
$6.6348 - $41.1544 Request the lead time here
1.547 in
1.774 in
$0.4633 - $2.8662 12211 In stock
0.236 in
0.315 in
  • of 3
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP8681094A

Price Range
$23.2819 - $3.7658

Stock Levels
400 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.868 in
  • Maximum Overall Diameter
    1.094 in
Masking Flangeless Plug - ;

10398B

Price Range
$4.6176 - $0.371

Stock Levels
33864 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18412B

Price Range
$5.9468 - $0.4758

Stock Levels
245857 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$11.5067 - $1.8619

Stock Levels
450 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP15471774B

Price Range
$33.5933 - $5.4396

Stock Levels
8 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP236315D

Price Range
$2.0056 - $0.3258

Stock Levels
8105 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP472551B

Price Range
$3.3772 - $0.5472

Stock Levels
4850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.472 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP709787C

Price Range
$6.2168 - $1.0072

Stock Levels
1600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.709 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP9541024B

Price Range
$9.7434 - $1.5785

Stock Levels
1300 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.945 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP11251250A

Price Range
$25.3442 - $4.0949

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.125 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP17742000A

Price Range
$47.5798 - $7.7111

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.774 in
  • Maximum Overall Diameter
    2.000 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP394472A

Price Range
$4.3339 - $0.7055

Stock Levels
6562 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.394 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP630709A

Price Range
$6.9936 - $1.127

Stock Levels
8317 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - ;

18410B

Price Range
$4.4543 - $0.3569

Stock Levels
11327 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18409B

Price Range
$3.4515 - $0.273

Stock Levels
11238 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP630709C

Price Range
$4.8718 - $0.7895

Stock Levels
4600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP8681094B

Price Range
$16.2886 - $2.5224

Stock Levels
500 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP10241102A

Price Range
$16.4678 - $2.6628

Stock Levels
7400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    55 Shore A Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP15471774A

Price Range
$41.1544 - $6.6348

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.547 in
  • Maximum Overall Diameter
    1.774 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP236315A

Price Range
$2.8662 - $0.4633

Stock Levels
12211 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.236 in