Menu Search

Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

Silicone Masking Flangeless Plug protects 28.6 mm | 1.125 in- 31.8 mm | 1.250 in diameter holes without masking any of the surrounding areas in temperatures up to 315.6 °C | 600 °F.
Item code:

SFP11251250A

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 99 $10.7183
100 - 499 $4.7637
500 + $4.2875
Standard pack: 100

Order any quantity

Total price:

$53.59

5 x $10.7183

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 1 in
Minimum Overall Diameter 1.125 in
Maximum Overall Diameter 1.250 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us