| Quantity | Unit price |
|---|---|
| 25 - 199 | $2.951 |
| 200 - 999 | $1.3116 |
| 1000 + | $1.1804 |
| Fitting Style | Push Fit |
|---|---|
| Full Material | Silicone |
| Colour | Natural |
| Fitting Height | 25.4 mm |
| Fitting Height | 1 in |
| Minimum Overall Diameter | 0.630 in |
| Minimum Overall Diameter | 16 mm |
| Maximum Overall Diameter | 0.709 in |
| Maximum Overall Diameter | 18 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue