Menu Search

Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

Silicone Masking Flangeless Plug protects 10 mm | 0.394 in- 12 mm | 0.472 in diameter holes without masking any of the surrounding areas in temperatures up to 315.6 °C | 600 °F.
Item code:

SFP394472A

8960 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $1.8447
500 - 2499 $0.8199
2500 + $0.7379
Standard pack: 500

Order any quantity

Total price:

$92.24

50 x $1.8447

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 1 in
Minimum Overall Diameter 0.394 in
Maximum Overall Diameter 0.472 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us