Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.
It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Height | Bore Diameter | Inside Diameter | Outside Diameter | Bore Depth | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2882 - $0.3951 | Request the lead time here |
0.531 in
13.5 mm
|
0.787 in
20.0 mm
|
0.437 in
11.1 mm
|
1.094 in
27.8 mm
|
0.197 in
5.0 mm
|
||
| $0.048 - $0.0536 | 16000 In stock |
0.157 in
4.0 mm
|
0.244 in
6.2 mm
|
0.114 in
2.9 mm
|
0.307 in
7.8 mm
|
0.118 in
3.0 mm
|
||
| $0.096 - $0.1065 | 9000 In stock |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.13 in
3.3 mm
|
||
| 16CW250250 | $0.4029 - $0.5529 | 6000 In stock |
0.197 in
5.0 mm
|
0.5 in
12.7 mm
|
0.26 in
6.6 mm
|
1 in
25.4 mm
|
0.15 in
3.8 mm
|
|
| $0.0725 - $0.0996 | 5000 In stock |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.252 in
6.4 mm
|
||
| $0.0503 - $0.056 | 55000 In stock |
0.181 in
4.6 mm
|
0.299 in
7.6 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
0.142 in
3.6 mm
|
||
| $0.0375 - $0.0417 | 93000 In stock |
0.217 in
5.5 mm
|
0.28 in
7.1 mm
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
0.181 in
4.6 mm
|
||
| $0.0512 - $0.0699 | 14500 In stock |
0.287 in
7.3 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.594 in
15.1 mm
|
0.248 in
6.3 mm
|
||
| $0.1067 - $0.1464 | 7500 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
0.343 in
8.7 mm
|
0.874 in
22.2 mm
|
0.378 in
9.6 mm
|
||
| $0.0636 - $0.0707 | 42000 In stock |
0.232 in
5.9 mm
|
0.409 in
10.4 mm
|
0.193 in
4.9 mm
|
0.469 in
11.9 mm
|
0.189 in
4.8 mm
|
||
| $0.0612 - $0.068 | 11000 In stock |
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
0.165 in
4.2 mm
|
||
| $0.0641 - $0.0713 | 143000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
0.567 in
14.4 mm
|
0.126 in
3.2 mm
|
||
| $0.0971 - $0.108 | Request the lead time here |
0.787 in
20.0 mm
|
0.465 in
11.8 mm
|
0.26 in
6.6 mm
|
0.531 in
13.5 mm
|
0.65 in
16.5 mm
|
||
| $0.1364 - $0.1871 | 9000 In stock |
0.224 in
5.7 mm
|
0.752 in
19.1 mm
|
0.382 in
9.7 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue