| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.3951 |
| 5000 - 9999 | $0.3555 |
| 10000 - 24999 | $0.32 |
| 25000 + | $0.2882 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Depth | 5.0 mm |
|---|---|
| Bore Depth | 0.197 in |
| Bore Diameter | 20.0 mm |
| Bore Diameter | 0.787 in |
| Inside Diameter | 0.437 in |
| Inside Diameter | 11.1 mm |
| Outside Diameter | 27.8 mm |
| Outside Diameter | 1.094 in |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Washer Shape | Round |
| Washer Type | Cup Washer |
| Height | 13.5 mm |
| Height | 0.531 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue