| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.1871 |
| 5000 - 9999 | $0.1685 |
| 10000 - 24999 | $0.1515 |
| 25000 + | $0.1364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Depth | 3.2 mm |
|---|---|
| Bore Depth | 0.126 in |
| Bore Diameter | 0.752 in |
| Bore Diameter | 19.1 mm |
| Inside Diameter | 9.7 mm |
| Inside Diameter | 0.382 in |
| Outside Diameter | 1 in |
| Outside Diameter | 25.4 mm |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Material | Nylon 6/6 |
| Washer Shape | Round |
| Washer Type | Cup Washer |
| Height | 5.7 mm |
| Height | 0.224 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue