Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1013 - $0.1386 | Request the lead time here |
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
| $0.0884 - $0.1092 | Request the lead time here |
0.215 in
5.5 mm
|
0.630 in
16 mm
|
0.078 - 0.300 in
2 - 7.6 mm
|
||
| $0.1076 - $0.1476 | Request the lead time here |
0.290 in
7.4 mm
|
0.620 in
15.7 mm
|
0.093 - 0.187 in
2.4 - 4.7 mm
|
||
| $0.1532 - $0.189 | Request the lead time here |
0.182 in
4.6 mm
|
0.280 in
7.1 mm
|
0.130 - 0.290 in
3.3 - 7.4 mm
|
||
| $0.1013 - $0.1386 | 13000 In stock |
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.1532 - $0.189 | Request the lead time here |
0.189 in
4.8 mm
|
0.281 in
7.1 mm
|
0.374 - 0.5 in
9.5 - 12.7 mm
|
||
| $0.0846 - $0.1161 | Request the lead time here |
0.160 in
4.1 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| $0.0836 - $0.1145 | Request the lead time here |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
| $0.1532 - $0.189 | Request the lead time here |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.1076 - $0.1478 | Request the lead time here |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
||
| $0.1076 - $0.1478 | Request the lead time here |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.1013 - $0.1386 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.1617 - $0.1998 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
||
| $0.1617 - $0.1998 | Request the lead time here |
0.224 in
5.7 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
| Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
|||
| $0.1076 - $0.1478 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.218 in
5.5 mm
|
0.437 in
11.1 mm
|
0.094 - 0.312 in
2.4 - 7.9 mm
|
||
| $0.1013 - $0.1386 | 19000 In stock |
0.130 in
3.3 mm
|
0.218 in
5.5 mm
|
0.031 - 0.140 in
0.8 - 3.6 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.1076 - $0.1478 | Request the lead time here |
0.252 in
6.4 mm
|
0.468 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue