Quantity | Unit price |
---|---|
1000 - 4999 | $0.1352 |
5000 - 9999 | $0.1215 |
10000 - 24999 | $0.1095 |
25000 + | $0.0984 |
Anchor Length | 0.464 in |
---|---|
Anchor Length | 11.8 mm |
Compatible Hole Diameter | 0.218 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Panel Thickness Range | 0.094 - 0.312 in |
Compatible Panel Thickness Range | 2.4 - 7.9 mm |
Head Diameter | 11.1 mm |
Head Diameter | 0.437 in |
Head Height | 0.100 in |
Head Height | 2.5 mm |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Rivet Type | Spreading Rivet |
Rivet Head Shape | Binder |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue