Quantity | Unit price |
---|---|
1000 - 4999 | $0.1428 |
5000 - 9999 | $0.1287 |
10000 - 24999 | $0.1157 |
25000 + | $0.104 |
Anchor Length | 11.3 mm |
---|---|
Anchor Length | 0.445 in |
Compatible Hole Diameter | 0.187 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Panel Thickness Range | 2 - 9.5 mm |
Compatible Panel Thickness Range | 0.078 - 0.375 in |
Head Diameter | 0.312 in |
Head Diameter | 7.9 mm |
Head Height | 0.062 in |
Head Height | 1.6 mm |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Rivet Type | Spreading Rivet |
Rivet Head Shape | Binder |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue