Menu Search

Drive Rivets

In stock

Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.

Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.

Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).

  • Colors: Black, White and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.0921 - $0.126 1000 In stock
0.226 in
0.375 in
0.125 - 0.312 in
$0.0921 - $0.126 Request the lead time here
0.187 in
0.375 in
0.062 - 0.187 in
$0.0921 - $0.126 130000 In stock
0.218 in
0.380 in
0.093 - 0.350 in
$0.0921 - $0.126 87500 In stock
0.187 in
0.281 in
0.062 - 0.187 in
$0.0927 - $0.1272 Request the lead time here
0.187 in
0.435 in
0.062 - 0.187 in
$0.0927 - $0.1272 54000 In stock
0.187 in
0.281 in
0.062 - 0.125 in
$0.1325 - $0.1817 33500 In stock
0.187 in
0.320 in
0.375 - 0.750 in
$0.098 - $0.1344 1000 In stock
0.250 in
0.468 in
0.156 - 0.330 in
$0.098 - $0.1344 53000 In stock
0.227 in
0.375 in
0.031 - 0.062 in
$0.0789 - $0.1082 280000 In stock
0.250 in
0.370 in
0.062 - 0.125 in
$0.0921 - $0.126 44000 In stock
0.126 in
0.187 in
0.031 - 0.142 in
$0.0927 - $0.1272 8000 In stock
0.187 in
0.281 in
0.062 - 0.187 in
$0.1325 - $0.1817 Request the lead time here
0.187 in
0.320 in
0.375 - 0.500 in
$0.098 - $0.1344 12000 In stock
0.250 in
0.370 in
0.350 - 0.500 in
$0.1251 - $0.1718 19500 In stock
0.182 in
0.280 in
0.130 - 0.290 in
$0.1325 - $0.1817 41500 In stock
0.250 in
0.468 in
0.093 - 0.312 in
$0.0921 - $0.126 19000 In stock
0.130 in
0.218 in
0.031 - 0.140 in
$0.0921 - $0.126 8000 In stock
0.218 in
0.375 in
0.187 - 0.250 in
$0.098 - $0.1344 6000 In stock
0.250 in
0.615 in
0.281 - 0.500 in
$0.077 - $0.1056 2000 In stock
0.160 in
0.375 in
0.218 - 0.312 in
  • of 9
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.7 mm | 0.226 in ; Panel Thickness Range 3.2 - NaN | 0.125 - NaN

61PR010110

Price Range
$0.126 - $0.0921

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.468 in
  • Compatible Hole Diameter
    0.226 in
  • Compatible Panel Thickness Range
    0.125 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR010410

Price Range
$0.126 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 2.4 - NaN | 0.093 - NaN

61PR100000

Price Range
$0.126 - $0.0921

Stock Levels
130000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.093 - 0.350 in
  • Head Diameter
    0.380 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR100400

Price Range
$0.126 - $0.0921

Stock Levels
87500 In stock
Attributes
  • Anchor Length
    0.296 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR200300

Price Range
$0.1272 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.285 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.435 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR300200

Price Range
$0.1272 - $0.0927

Stock Levels
54000 In stock
Attributes
  • Anchor Length
    0.230 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 9.5 - NaN | 0.375 - NaN

61PR300800

Price Range
$0.1817 - $0.1325

Stock Levels
33500 In stock
Attributes
  • Anchor Length
    0.850 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.375 - 0.750 in
  • Head Diameter
    0.320 in
  • Head Height
    0.115 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 4 - NaN | 0.156 - NaN

61PR400200

Price Range
$0.1344 - $0.098

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.156 - 0.330 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Button ; ; Compatible Hole Diameter 5.8 mm | 0.227 in ; Panel Thickness Range 0.8 - NaN | 0.031 - NaN

61PR500500

Price Range
$0.1344 - $0.098

Stock Levels
53000 In stock
Attributes
  • Anchor Length
    0.170 in
  • Compatible Hole Diameter
    0.227 in
  • Compatible Panel Thickness Range
    0.031 - 0.062 in
  • Head Diameter
    0.375 in
  • Head Height
    0.223 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR700900

Price Range
$0.1082 - $0.0789

Stock Levels
280000 In stock
Attributes
  • Anchor Length
    0.218 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet - Spreading ; Natural ; Nylon 6/6; Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 0.8 - 3.6 mm | 0.031 - 0.140 in

61PR900000

Price Range
$0.126 - $0.0921

Stock Levels
44000 In stock
Attributes
  • Anchor Length
    0.190 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.031 - 0.142 in
  • Head Diameter
    0.187 in
  • Head Height
    0.047 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 1.6 - NaN | 0.062 - NaN

61PR300100

Price Range
$0.1272 - $0.0927

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.295 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.062 - 0.187 in
  • Head Diameter
    0.281 in
  • Head Height
    0.075 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ; Panel Thickness Range 9.5 - NaN | 0.375 - NaN

61PR300700

Price Range
$0.1817 - $0.1325

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.609 in
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.375 - 0.500 in
  • Head Diameter
    0.320 in
  • Head Height
    0.109 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 8.9 - NaN | 0.350 - NaN

61PR400100

Price Range
$0.1344 - $0.098

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.350 - 0.500 in
  • Head Diameter
    0.370 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ; Panel Thickness Range 3.3 - NaN | 0.130 - NaN

61PR600000

Price Range
$0.1718 - $0.1251

Stock Levels
19500 In stock
Attributes
  • Anchor Length
    0.380 in
  • Compatible Hole Diameter
    0.182 in
  • Compatible Panel Thickness Range
    0.130 - 0.290 in
  • Head Diameter
    0.280 in
  • Head Height
    0.050 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 2.4 - NaN | 0.093 - NaN

61PR800000

Price Range
$0.1817 - $0.1325

Stock Levels
41500 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.093 - 0.312 in
  • Head Diameter
    0.468 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Round ; ; Compatible Hole Diameter 3.3 mm | 0.130 in ; Panel Thickness Range 0.8 - NaN | 0.031 - NaN

61PR900100

Price Range
$0.126 - $0.0921

Stock Levels
19000 In stock
Attributes
  • Anchor Length
    0.225 in
  • Compatible Hole Diameter
    0.130 in
  • Compatible Panel Thickness Range
    0.031 - 0.140 in
  • Head Diameter
    0.218 in
  • Head Height
    0.060 in
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.5 mm | 0.218 in ; Panel Thickness Range 4.7 - NaN | 0.187 - NaN

61PR010000

Price Range
$0.126 - $0.0921

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.343 in
  • Compatible Hole Diameter
    0.218 in
  • Compatible Panel Thickness Range
    0.187 - 0.250 in
  • Head Diameter
    0.375 in
  • Head Height
    0.080 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ; Panel Thickness Range 7.1 - NaN | 0.281 - NaN

61PR010400

Price Range
$0.1344 - $0.098

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.620 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.281 - 0.500 in
  • Head Diameter
    0.615 in
  • Head Height
    0.109 in
Push-In Rivet - ; Natural ; Binder ; ; Compatible Hole Diameter 4.1 mm | 0.160 in ; Panel Thickness Range 5.5 - NaN | 0.218 - NaN

61PR010600

Price Range
$0.1056 - $0.077

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.355 in
  • Compatible Hole Diameter
    0.160 in
  • Compatible Panel Thickness Range
    0.218 - 0.312 in
  • Head Diameter
    0.375 in
  • Head Height
    0.050 in