Quantity | Unit price |
---|---|
1000 - 4999 | $0.1428 |
5000 - 9999 | $0.1287 |
10000 - 24999 | $0.1157 |
25000 + | $0.104 |
Anchor Length | 12.7 mm |
---|---|
Anchor Length | 0.500 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Compatible Panel Thickness Range | 2.4 - 7.9 mm |
Compatible Panel Thickness Range | 0.094 - 0.311 in |
Head Diameter | 11.9 mm |
Head Diameter | 0.468 in |
Head Height | 2 mm |
Head Height | 0.080 in |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Spreading |
Rivet Head Shape | Binder |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue