Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(68 Ürün grupları)
These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
These Versagrip Grippers and Clamps have a reinforced grip with puncturing teeth designed to bite into the workpiece, limiting lateral and horizontal movement. They can grasp even flame cut and negative draft parts.
These grippers and clamps provide a secure and adjustable grasp on irregularly shaped items, circular tubes, or flat surfaces. The clamping force may be adjusted to meet the application's individual needs, guaranteeing excellent stability and properly spreading the force, minimising the possibility of slippage or movement during operation.
They are simple to install in the application and are commonly used in plumbing, electrical work, machining, and automotive.
These Vice Jaw Set for TalonGrip Clamps are a simple bolt-on system that allows you to execute aggressive machining operations while clamping on as little as 1.5mm. It will improve the functioning of conventional vises. It is meant to fit onto the jaws of a vise, giving a customised gripping surface for certain purposes.
Ideal for tiny lot quantities, challenging applications, or proto-type work where creating a fixture would be costly. It is utilised in heavy-duty applications such as metalworking, composites, and precise workholding and comes with a jaw stop.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Ayarlanabilir Ayaklar - Plastik Sert Tabanlı Standart/Mafsalsız; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.
Ayarlayıcılar - Seviye Montajlı; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir.
Hızlı takılır halkaların daha kolay takılan şevli kenarı sayesinde panoya takılırken sadece tek bir kenardan bastırmak yeterlidir. Panonun diğer tarafına erişim sınırlı olduğunda idealdir.
Çok işlevli Dengeleme kasterlerimiz; makineler, dolaplar, taşınabilir ekipman ve taşıma işleri için ideal bir seçimdir. Büyük ekipmanı tek elle hareket ettirip kolayca yerleştirin. Siyah poliamid ile imal edilen tekerlek alüminyum gövdeye sahiptir. 1500 kg yük kapasitesinde bağlantı ve ayar yapılabilir.
Endüstriyel Kasterler otomotiv, mühendislik, imalat vb. ağır hizmet tipi uygulamalar veya sektörler için idealdir. Ağır yükleri kaldırmak üzere tasarlanan bu kasterler genellikle kaydırma arabaları, depolama arabaları, çekme halatları, bakım ekipmanları, platform kamyonları vb. uygulamalarda kullanılır. Çeşitlerimiz Cıvata Delikli, Dişli Milli, Sabit veya Döner Plakalı kaster türleri içerip Kauçuk, Naylon, Dökme Demir ve Poliüretan gibi farklı renk ve malzemelerde üretilmiştir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Birçok farklı endüstride çok çeşitli uygulamalar için kapsamlı bir Kaster Tekerlekleri yelpazesi sunuyoruz. Tekerleklerimiz Poliamid, Poliüretan, Kauçuk ve Termoplastik gibi farklı malzemelerde mevcuttur. Geniş renk yelpazesi; Kırmızı, Mavi, Gri, Siyah ve Beyaz renkleri içerir. Ayrıca, ihtiyacınıza uygun farklı boyut ve yük kapasiteleri sunulur.
Hızlı Sıkıştırılan Tırtıklı Topuzlar, tırtıklı yüzeyi sayesinde daha sağlam tutar ve kolay döndürülür. Ek alet gerektirmeden sadece parmakla hafifçe sıkılarak hızlıca sıkıştırılır ve gevşetilir. Böylece, sık sık ayar gerektiren durumlarda zamandan ve işçilikten tasarruf ettirir.
Düğme, dişli saplamaya eğik açıyla takılır, ardından eksenel konumda yerleştirilerek saplamanın dişlilerine oturtulur. Bu noktada, hafifçe döndürülerek tespit edilebilir.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Kayar Kelepçeler, uygulamalardaki kayar çubukları hızlıca yerine oturtmak, kilitlemek, açmak ve ayarlamak için kullanılır. Ekipmanı hem sıkıca tutan hem de kolayca ayarlanıp hizalanmasını sağlayan birbirine geçmiş iki parçadan oluşur. Kayar kelepçeler bir cıvata veya mandal mekanizmasıyla açılıp kapatılabilir.
Oluklu delikler için Kayar Kelepçeler bir tartı plakasıyla birlikte kullanıldığında kayar kelepçedeki gösterge doğru bir şekilde, hızlı ve kolayca okunabilir. Kurulumda daha fazla istikrar için kalıcı olarak yerleştirilir. Sadece kayar çubuğun (temin edilmez) düz doğrusal hareket için uygundur, uygulanan başka basınca dayanamaz.
Otomotiv, inşaat ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. 90C sıcaklığa dayanıklıdır.
Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.
Kendinden yapışkanlı tamponlar birçok yüzeyde ve uygulamada yastıklama ve koruma sağlar.
Bu ürünler, kaymayan özelliklere sahip tek taraflı köpüklü siyah yapışkan diskler içerir. Rulo veya ped olarak dörtlü ambalajda sunulan bu diskler oluklu kart, sunta, tahta, düşük yüzey enerjili plastikler gibi birçok yüzeye yapışmak üzere tasarlanmıştır.
Silikon kaplı kağıt astar içeren, PE Köpük banttan mamul kaymaz pedler de sunulur. Bu ürünler -29C ile 66C arsı sıcaklıklardaki uygulamalar için uygundur.
Konumlandırma burçları, bileşenleri hassas konumlandırıp hizalamak için tek dokunuşlu bağlantı elemanlarıyla birlikte kullanılır. Parçaları bulup yerinde tutmak için güvenli ve hassas bir yol sunar.
Parçaları bulup yerinde tutmak, ayrıca pano ve kapakları tespit etmek için hassas ve kesin bir yol sunar. Kelepçeleme burçları ise tek dokunuşlu bağlantı elemanlarının alıcı parçası işlevi görür. Tek dokunuşlu bağlantı elemanları, burç olmadan da takılabilir.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. 180C sıcaklığa dayanıklıdır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Birinci Sınıf Makine Ayakları, makine ve elektronik kabinleri gibi yüksek kaliteli montaj ayağı gereken uygulamalarda kullanım için uygundur. Poliamit (PA) veya Paslanmaz Çelik tabana monte Paslanmaz Çelik ya da Yumuşak Çelik Saplama olarak mevcuttur. Cıvatalı taban veya tabansız olarak da bulunur.
Zarif görünümlü bu kasterler genellikle ofis ve benzeri ticari tesislerde kullanılan ekipman için harika bir seçenektir. Mobilya ve Ofis Kasterleri çeşitlerimiz çalışma masaları, pedestallar, depo el arabaları, toplantı masaları vb uygulamalarda kullanılır. Bu ürünler Kauçuk, Naylon, Çinko Kaplama Çelik ve diğer malzemelerde sunulur. Uygulamanız uygun Küre, Çift Hareketli Tekerlekli, Cıvata Delikli, Telli Jantlı Tekerlekli, Tırtıklı Milli Tekerlek gibi çeşitli tiplerde mevcuttur. Ürünlerimiz birçok farklı yük kapasitesi ve boyutta sunulur.
Ayarlanabilir Eğim Kızakları Siyah Polipropilenden (PP) mamuldür, parlak çinko kaplama çelik bilye ve saplamaya sahiptir. Eğilebilen bu kızaklar açılı uygulamalar için idealdir ve düz olmayan zeminlerde kullanım için ayarlanabilir.
Dişli Eklentilerle kullanıma uygundur.
Ayarlanabilir pürüzsüz tabanlı raylar.
Sanayi Tipi Mafsallı Ayak çeşitleri, siyah Poliamit (PA) taban monte 304 Paslanmaz Çelikten imal edilmiş dişli saplamaya sahiptir ve azami 30 mafsal sağlar. Yiyecek Üretim ve İkram Sektörlerinde kullanım içini idealdir.
Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.
Sabit Metal Tabanlı Saplama Montajlı Tesviye Ayakları hafif hizmet uygulamaları için ucuz bir çözüm sunar. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin