Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endüstriyel İş parçası sıkma Spiral Cam Clamps

 (2 Ürün grupları)

Liste Kılavuz

Spiral Cam Clamps

Stokta Üretimde

Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • It is extremely compact and low-profile, making it excellent for multi-component fastening.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Spiral Cam Clamps - Actuating Handle

Stokta Üretimde

Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • Actuating handle is easy to grab and enables smooth, effortless action.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)