Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endüstriyel İş parçası sıkma Talongrip Clamps

 (1 Ürün grubu)

Liste Kılavuz

Talongrip Clamps

Stokta Üretimde

These Talongrip Clamps are designed to be used in conjunction with Pitbull or Dynaforce clamps. It is a simple bolt-on device that lets you execute aggressive machining while clamping on as little as 1.5mm.

It has a positive clamping force for fast cutting rates. The talons' shape creates a modest pull-down action, holding components in place.

It is ideal for small lot quantities, complex applications, or prototyping where creating a fixture would be inconvenient, such as in construction, manufacturing, maintenance, and repair.

  • Designed to be used in conjunction with Pitbull or Dynaforce clamps.
  • Positive clamping force for fast cutting rates.
  • It is ideal for construction, manufacturing, maintenance, and repair applications.
Material: Hardened Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)