Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endüstriyel İş parçası sıkma Machinable Fixture Clamps

 (1 Ürün grubu)

Liste Kılavuz

Machinable Fixture Clamps

Stokta Üretimde

These Machinable Fixture Clamps are used to process and hold workpieces that are flat, uneven, or round, in place during machining operations. This assures precision and reproducibility. It has a strong and consistent gripping ability.

It comes with cam bolts and a machining screw to keep the clamp in place while the clamp face is machined to fit the component shape. This guarantees precision as well as stability during machining processes.

Easy to incorporate into machining settings and attach quickly and securely. Used in precision machining, complex workpieces and one-off or low-volume production applications. Please never assume the clamp is tight; always verify the tightened clamp before machining.

  • Used to hold workpieces that are flat, uneven, or round in place during machining operations.
  • It comes with cam bolts and a machining screw.
  • Used in precision machining, complex workpieces and one-off or low-volume production applications.
Material: Mild Steel

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)