Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Alüminyum Endüstriyel İş parçası sıkma

 (5 Ürün grupları)

Liste Kılavuz

Uniforce Clamps

Stokta Üretimde

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Uniforce Clamps - Long Length

Stokta Üretimde

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Uniforce Clamps - Machinable

Stokta Üretimde

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Dengelem Tekerlekleri

Stokta Üretimde

Çok işlevli Dengeleme kasterlerimiz; makineler, dolaplar, taşınabilir ekipman ve taşıma işleri için ideal bir seçimdir. Büyük ekipmanı tek elle hareket ettirip kolayca yerleştirin. Siyah poliamid ile imal edilen tekerlek alüminyum gövdeye sahiptir. 1500 kg yük kapasitesinde bağlantı ve ayar yapılabilir.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)

Tartı Plakaları

Stokta Üretimde

Tartı Plakaları, kayar kelepçeleri doğrusal kılavuzlar veya şaftlar boyunca hassaslıkla ve defalarca yerleştirmek için kullanılır. Her ikisi de kendine özgü montaj tasarımına sahip iki türde sunulur.

Tekli veya çift tartı plakaları. Her ikisi de kendine özgü montaj tasarımına sahiptir. Açılmış deliklere vidalama veya yapışkan montajlı özelliklere sahip tasarımda vida deliğinin konumu belirlenmiştir ancak delinmemiştir.

Tek veya her iki kenar boyunca uzanan belirgin tartı veya ızgara deseniyle kullanıcılar için gösterge sağlar. Sağlamdır ve aşınmaya dirençlidir.

Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.

  • Malzeme: Alüminyum; aşınma derecesini/izlerini gösterir.

{0} değişkenler (Filtre uygulandı) {0} değişkenler (Filtre uygulanmadı)