Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(20 Ürün grupları)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Konumlandırma burçları, bileşenleri hassas konumlandırıp hizalamak için tek dokunuşlu bağlantı elemanlarıyla birlikte kullanılır. Parçaları bulup yerinde tutmak için güvenli ve hassas bir yol sunar.
Parçaları bulup yerinde tutmak, ayrıca pano ve kapakları tespit etmek için hassas ve kesin bir yol sunar. Kelepçeleme burçları ise tek dokunuşlu bağlantı elemanlarının alıcı parçası işlevi görür. Tek dokunuşlu bağlantı elemanları, burç olmadan da takılabilir.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. 180C sıcaklığa dayanıklıdır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Sabit Metal Tabanlı Saplama Montajlı Tesviye Ayakları hafif hizmet uygulamaları için ucuz bir çözüm sunar. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.
Tartı Plakaları, kayar kelepçeleri doğrusal kılavuzlar veya şaftlar boyunca hassaslıkla ve defalarca yerleştirmek için kullanılır. Her ikisi de kendine özgü montaj tasarımına sahip iki türde sunulur.
Tekli veya çift tartı plakaları. Her ikisi de kendine özgü montaj tasarımına sahiptir. Açılmış deliklere vidalama veya yapışkan montajlı özelliklere sahip tasarımda vida deliğinin konumu belirlenmiştir ancak delinmemiştir.
Tek veya her iki kenar boyunca uzanan belirgin tartı veya ızgara deseniyle kullanıcılar için gösterge sağlar. Sağlamdır ve aşınmaya dirençlidir.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Çekmeli Kelepçelemeli Tek Dokunuşlu Bağlantı Elemanları, alet işleme veya kurulumlarda hızlı ve sık ayarlamalar gerektiren uygulamalar için idealdir. Hem dayanıklı hem de güvenli ve sağlam bir tespit çözümüdür. Kolayca çıkarılıp tekrar konumlandırılırken bağlantıyı yerinde tutmaya devam eder.
Çekmeli kelepçele ve metal taban içeren iki parçadan oluşur. Bağlantı elemanının bir tarafında metal taban, diğer tarafında ise çekmeli kelepçe bulunur. İki parça birleştirildiğinde, çekmeli kelepçeleme mekanizması parçayı tespit ederek güvenle yerine oturtur. Parçayı serbest bırakmak için çekmeli kelepçeleme mekanizmasını kullanarak iki yarıyı tek dokunuşla birbirinden ayırın.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Bilye Kilitli Tek Dokunuşlu Bağlantı Elemanları, alet işleme veya kurulumlarda hızlı ve sık ayarlamalar gerektiren uygulamalar için idealdir. Hem dayanıklı hem de güvenli ve sağlam bir tespit çözümüdür.
Gövde, yay ve bilyeli rulman olmak üzere üç parçadan oluşur. Bilyeli rulmanı yerinde tutan yayın üzerine bastırıldığında gövdeden ayrılarak bağlantı elemanını çıkarır. Bilyeli rulman, gövdeye geri itildiğinde bağlantı elemanını tespit eder.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. 180C sıcaklığa dayanıklıdır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Bilyeli Sıkıştırmalı Tek Dokunuşlu Bağlantı Elemanları, alet işleme veya kurulumlarda hızlı ve sık ayarlamalar gerektiren uygulamalar için idealdir. Hem dayanıklı hem de güvenli ve sağlam bir tespit çözümüdür.
Gövde, yay ve bilyeli rulman parçalarından oluşur. Bilyeli rulmanı yerinde tutan yaya bastırıldığında kelepçelenecek nesneyle temas edip sıkıca yerine oturtur. Bağlantı elemanı tekrar çekildiğinde bilyeli rulman parçayı serbest bırakarak hızlıca çıkarılmasını sağlar.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Kam Kilitlemeli Tek Dokunuşlu Bağlantı Elemanları, alet işleme veya kurulumlarda hızlı ve sık ayarlamalar gerektiren uygulamalar için idealdir. Hem dayanıklı hem de güvenli ve sağlam bir tespit çözümüdür.
Gövde, yay ve kam parçalarından oluşur. Yay, kamı yerinde tutar. Kol, 45º dik pozisyona getirildiğinde dönüş noktası etrafında dönerek kilidi açar veya kapatır. Bağlantı elemanı tekrar çekildiğinde kam açılarak parçanın kolayca çıkarılmasını sağlar.
Otomotiv, uzay ve tıbbi ekipman gibi birçok endüstriyel uygulamalarda yaygın olarak kullanılır. 130C sıcaklığa dayanıklıdır. Tahrik kayışı veya makine kapakları gibi uygulamalarda kullanılır.
Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.
Yiyecek ve konaklama sektörlerinde ideal bir seçim olan Yeme-İçme Hizmeti Amaçlı Kasterler genellikle hostes arabaları, fırınlar ve diğer taşınabilir yemek pişirme aparatları ile çöp kovası, mutfak üniteleri ve depo rafları gibi ekipmanlarda kullanılır. Ürünlerimiz Poliüretan, Paslanmaz Çelik ve Naylon gibi malzemelerden imal edilen lastikler içerir. Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.
Yükseltme plakaları diğer bileşenleri veya nesneleri yükseltmek ve desteklemek için kayar kilitlerle birlikte kullanılan mekanik bileşenlerdir. Bu ürün grubunda dikdörtgen ve kare olarak iki çeşit bulunur.
Kilitleme yüzeyinin yüksekliğini artırarak erişimi ve uygulamayı kolaylaştırmak için kullanılır. Korozyona dirençli olduğundan zorlu şartlarda uzun ömürlü performans sağlar, kullanım sırasında yerinden oynamaz veya hareket etmez.
Bu ürünler otomotiv, uzay ve tıbbi ekipmanlar gibi birçok farklı endüstriyel uygulamaları vardır.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin