Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Färg: Gul Serienummer: SRF0076
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | d | Gängstorlek | h | Gängstandard | Köp | |
|---|---|---|---|---|---|---|---|
| 0,963 kr - 1,6508 kr | 7500 I lager |
0.406 in
10.3 mm
|
|
0.984 in
25.0 mm
|
|
||
| 1,1923 kr - 2,0392 kr | 5018 I lager |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| 1,0977 kr - 1,8935 kr | 3215 I lager |
0.598 in
15.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| 1,7456 kr - 4,9274 kr | 2750 I lager |
0.626 in
15.9 mm
|
3/8 in; M16
|
0.984 in
25.0 mm
|
Metriska Gängor
|
||
| 2,8404 kr - 8,0071 kr | Fråga angående leveranstidhär |
0.937 in
23.8 mm
|
M24
|
1.496 in
38.0 mm
|
Metriska Gängor
|
||
| 4,2162 kr - 7,2992 kr | 35461 I lager |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.496 in
38.0 mm
|
UNF Gängor
|
||
| 5,5032 kr - 15,5815 kr | 850 I lager |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Gängor
|
||
| 2,5297 kr - 7,1415 kr | 4095 I lager |
1 in
25.4 mm
|
1"
|
0.984 in
25.0 mm
|
UNF Gängor
|
||
| 2,4113 kr - 6,8252 kr | 4463 I lager |
1.059 in
26.9 mm
|
M27
|
0.984 in
25.0 mm
|
Metriska Gängor
|
||
| 4,9411 kr - 8,4806 kr | 1080 I lager |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.496 in
38.0 mm
|
UNF Gängor
|
||
| 2,367 kr - 6,692 kr | 4300 I lager |
1.126 in
28.6 mm
|
7/8";M30;1 1/8"
|
0.984 in
25.0 mm
|
UNF Gängor
|
||
| 4,1126 kr - 7,0564 kr | 2875 I lager |
1.189 in
30.2 mm
|
7/8"
|
1.969 in
50.0 mm
|
BSP-gängor
|
||
| 1,6717 kr - 4,711 kr | 6900 I lager |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metriska Gängor
|
||
| 1,9971 kr - 5,6266 kr | 3200 I lager |
0.752 in
19.1 mm
|
M20;3/4"
|
0.984 in
25.0 mm
|
UNF Gängor
|
||
| 4,6452 kr - 7,9789 kr | 1150 I lager |
1.752 in
44.5 mm
|
1 3/8";M45
|
0.984 in
25.0 mm
|
Metriska Gängor
|
||
| 3,5801 kr - 10,1046 kr | 2400 I lager |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Gängor
|
||
| 5,5624 kr - 15,7979 kr | 1920 I lager |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.969 in
50.0 mm
|
Metriska Gängor
|
||
| 3,5505 kr - 10,0214 kr | 4742 I lager |
1.252 in
31.8 mm
|
1";1 1/4"
|
1.496 in
38.0 mm
|
Metriska Gängor
|
||
| 3,299 kr - 9,3222 kr | 1900 I lager |
1.189 in
30.2 mm
|
7/8"
|
0.984 in
25.0 mm
|
BSP-gängor
|
||
| 1,7456 kr - 2,9779 kr | 2500 I lager |
0.752 in
19.1 mm
|
M20;3/4"
|
0.512 in
13.0 mm
|
UNF Gängor