Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Rostfritt stål, Kolstål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Fjäderkonstant | Totallängd | Last vid belastningslängd | Tråddiameter | Ungefärlig komprimerad höjd | Ytterdiameter | Allt material | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 16,8648 kr - 18,4922 kr | Fråga angående leveranstidhär |
4.96 Nmm
4.96 Nmm
|
1.38 in
35.05 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 17,9467 kr - 19,87 kr | Fråga angående leveranstidhär |
2.97 Nmm
2.97 Nmm
|
2.25 in
57.15 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 18,7362 kr - 20,597 kr | Fråga angående leveranstidhär |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
302 Rostfritt stål
|
||
| 17,6045 kr - 19,0839 kr | Fråga angående leveranstidhär |
0.71 Nmm
0.71 Nmm
|
0.88 in
22.35 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
302 Rostfritt stål
|
||
| 19,0839 kr - 20,8592 kr | Fråga angående leveranstidhär |
0.74 Nmm
0.74 Nmm
|
0.62 in
15.75 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.177 in
4.5 mm
|
0.181 in
4.6 mm
|
302 Rostfritt stål
|
||
| 19,0839 kr - 20,8592 kr | 240 I lager |
0.47 Nmm
0.47 Nmm
|
1 in
25.4 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
0.181 in
4.6 mm
|
302 Rostfritt stål
|
||
| 19,0839 kr - 20,8592 kr | Fråga angående leveranstidhär |
0.26 Nmm
0.26 Nmm
|
1.75 in
44.45 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.406 in
10.3 mm
|
0.181 in
4.6 mm
|
302 Rostfritt stål
|
||
| 16,7169 kr - 18,1963 kr | Fråga angående leveranstidhär |
0.73 Nmm
0.73 Nmm
|
0.44 in
11.18 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 16,8648 kr - 18,4922 kr | Fråga angående leveranstidhär |
12.40 Nmm
12.40 Nmm
|
0.62 in
15.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.402 in
10.2 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 16,8648 kr - 18,5188 kr | Fråga angående leveranstidhär |
8.17 Nmm
8.17 Nmm
|
0.88 in
22.35 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 16,8648 kr - 18,4922 kr | Fråga angående leveranstidhär |
5.47 Nmm
5.47 Nmm
|
1.25 in
31.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.78 in
19.8 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 17,8249 kr - 19,6925 kr | Fråga angående leveranstidhär |
3.36 Nmm
3.36 Nmm
|
2 in
50.8 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 18,1963 kr - 19,8236 kr | Fråga angående leveranstidhär |
4.96 Nmm
4.96 Nmm
|
0.5 in
12.7 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
302 Rostfritt stål
|
||
| 18,1963 kr - 19,8236 kr | 540 I lager |
2.70 Nmm
2.70 Nmm
|
0.88 in
22.35 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.28 in
7.1 mm
|
0.421 in
10.7 mm
|
302 Rostfritt stål
|
||
| 18,1963 kr - 19,8236 kr | Fråga angående leveranstidhär |
1.36 Nmm
1.36 Nmm
|
1.75 in
44.45 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
302 Rostfritt stål
|
||
| 17,7525 kr - 19,2319 kr | 2693 I lager |
0.31 Nmm
0.31 Nmm
|
1 in
25.4 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.173 in
4.4 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål
|
||
| 18,6064 kr - 20,3949 kr | 30 I lager |
0.98 Nmm
0.98 Nmm
|
0.69 in
17.53 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
302 Rostfritt stål
|
||
| 17,6045 kr - 19,0839 kr | Fråga angående leveranstidhär |
0.67 Nmm
0.67 Nmm
|
0.94 in
23.88 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
302 Rostfritt stål
|
||
| 17,6045 kr - 19,0839 kr | Fråga angående leveranstidhär |
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
302 Rostfritt stål
|
||
| 16,7169 kr - 18,1963 kr | Fråga angående leveranstidhär |
0.15 Nmm
0.15 Nmm
|
2 in
50.8 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.295 in
7.5 mm
|
0.24 in
6.1 mm
|
302 Rostfritt stål