Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Zámky s jazýčkom

 (12 sady výrobkov)

Zoznam Mriežka

Lift and Turn Compression Latch

Na sklade Vo výrobe

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Replacement Cams

Na sklade Vo výrobe

Cams offered provides an alternative or replacement to the one delivered with our Locks. The range offer a choice of grip range, material and profile to suit many applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Latches - Lift & Turn

Na sklade Vo výrobe

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colours: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customised colour or alternate cylinder and driver options, please contact Essentra today.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Locknuts for Cam Locks

Na sklade Vo výrobe

This Plastic Lock Nut is a suitable alternative to the metal lock nut that is supplied with the Plastic Quarter Turn with Spring latch range.

  • Material: Polyamide 30% Glass Fibre Reinforced
  • Colour: Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Locks - Cylinder Locking

Na sklade Vo výrobe

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Cam Locks - Wing Knobs

Na sklade Vo výrobe

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Flush Compression Lever Latches

Na sklade Vo výrobe

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Handle Turn Cam Latches - L Handle

Na sklade Vo výrobe

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Handle Turn Cam Latches - T Handle

Na sklade Vo výrobe

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Threaded Plastics Quarter Turn Latches

Na sklade Vo výrobe

Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.

The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.

The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.

  • Seals to IP65 standard
  • Colour: Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Quarter Turn Lock

Na sklade Vo výrobe

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Snap In Quarter Turn Latches

Na sklade Vo výrobe

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)