Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Na báze akrylu Tesniaca páska

 (3 sady výrobkov)

Zoznam Mriežka

Weather Stripping & Gasket Tape - Urethane (Poron)

Na sklade Vo výrobe

High-Density-Urethane (Poron) Weather Stripping is an open-cell foam that exhibits closed cell characteristics when compressed. It offers very low compression set, good shock absorption, and low out-gassing. Adhesive: Permanent rubber-based or permanent acrylic-based pressure-sensitive adhesive. Our rubber-based adhesive system includes a film carrier for non-stretch characteristics. Test Method: ASTM D3574; Density (lb/ft3): 15 ; Compression Deflection: 4 to 8 psi.; Compression Set: (50%) 10 max. Service Temperature: Rubber-based: -20F to 150F; Acrylic-based: -20F to 190F Flammability: FMVSS 302; UL94 HBF ; 3/16 Electrical enclosures. Access doors/panels. Louver and vent gasketing. Lighting. HVAC enclosures. Electronics.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Weather Stripping & Gasket Tape - EPDM

Na sklade Vo výrobe

EPDM Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use.

Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302.

Applications:
  • HVAC
  • Appliance
  • Construction
  • General assembly.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Weather Stripping & Gasket Tape - Low Density PVC

Na sklade Vo výrobe

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)