V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(41 sady výrobkov)
Tieto lineárne koľajnicové vedenia s dráhami sú formou lineárneho ložiska, ktoré umožňuje presný lineárny pohyb. Zvyčajne sa skladajú zo základovej koľajnice, posuvného bloku a valivých dielov. Základová koľajnica je tvrdená a pohybujú sa po nej valivé komponenty, posuvný blok drží valivé prvky a je spojený s pohyblivým predmetom.
Tieto koľajnice sa používajú v aplikáciách vyžadujúcich vysokú presnosť, nízke trenie a hladké pohyby. Zvláda dynamické zaťaženie pri zohľadnení nárazov, vibrácií a únavy.
Vozíky budú pripájané na dráhy jednotlivo. Ak chcete položiť vozík na dráhy, zdvihnite ho ku koľajniciam a nasuňte na koľajnicu. Široko sa používajú v aplikáciách vyžadujúcich presnosť a vysoké zaťaženie v celom priemysle, vrátane zdravotníckych prístrojov, zariadení na výrobu polovodičov a zariadení priemyselnej automatizácie.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
These Pitbull Wear Plates are compact, sturdy metal plates that fit between the Pitbull Clamp and its holding fixture. They serve as a protective barrier, preventing the clamp from directly contacting and harming the part.
It also protects the pieces from deformation. It is suited for lightweight or soft metal fixtures that require complete clamp motion and holding forces at maximum pressure. It extends the service life of clamps, significantly decreasing wear and tear on critical equipment and lowering maintenance requirements.
It can tolerate temperatures between -30 C and +80C. Widely utilised in metalworking, industrial machinery, and manufacturing.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.
It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.
These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.
It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.
These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.
It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.
Užitočná dvojcestná spojovacia svorka so vstupnými bodmi pre dve rúrky. Na výber vyhotovenia z nehrdzavejúcej ocele alebo hliníka pre rôzne veľkosti otvorov.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Hliníková štvorcová konštrukčná podpera hadíc, dostupná v šedej alebo čiernej farbe a pre rôzne veľkosti otvorov.
Tieto hliníkové hriadele sú všestranné, nemagnetické a sú ľahkou alternatívou pre rôzne sektory, ktoré vyžadujú pevné a odolné komponenty. Majú výborný pomer pevnosti a hmotnosti, sú odolné voči korózii a tepelne vodivé. Odolnosť proti korózii poskytuje dlhšiu životnosť hriadeľov a eliminuje potrebu pravidelnej údržby alebo výmeny.
Odolávajú obrovskému zaťaženiu a fungujú bez deformácie alebo zlyhania v náročných podmienkach. Nie sú určené na použitie s guľovými lineárnymi ložiskami, ale skôr so samomaznými keramickými puzdrami. Odolávajú teplotám od -130 C do +200 C. Vzhľadom na tieto vlastnosti sa často používajú v aplikáciách, ako sú ropné a plynové zariadenia, zdravotnícke prístroje, stavebníctvo a automobilový priemysel.
Skrutkovacie oceľové svorky s ochrannou gumou sú vhodné na upínanie rúrok, hadíc a káblov. Prevedenie so zámkom alebo bez odpruženia. Ochranná guma zabezpečuje ochranu pre hadice a oceľová časť a priskrutkovanie poskytujú spoľahlivé pripevnenie.
Jedno-ramenné, flexibilné káblové spony sa dajú ľahko pripevniť na vodiče a nechávajú ich stále prístupné. K dispozícii s vinylovým povlakom alebo bez neho.
Táto nastaviteľná hliníková káblová svorka má priľnavú základňu pre ľahkú a bezpečnú inštaláciu. Ramená sa ohnú okolo zväzkov na ich zaistenie na svojom mieste. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Náš sortiment kovových madiel má tvar U, je vyrobený z rúrky okrúhleho, štvorcového alebo oválneho tvaru, ak je to z ergonomického hľadiska potrebné. Sortiment ponúka výber materiálu a povrchových úprav, aby vyhovovali rôznym prostrediam aplikácie a estetickému vzhľadu hotového výrobku. Rôzne konštrukčné uhly zaisťujú výber uhlov ťahania. Podľa potreby montáže je možné zvoliť prednú a zadnú montáž.
Oblúkové madlá sú ľahké a poskytujú štýlovejšiu ergonomickú povrchovú úpravu. Sortiment ponúka výber typu montáže z prednej alebo zadnej strany.
Stupnice sa používajú na presné a opakované umiestňovanie posuvných svoriek pozdĺž lineárnych vedení alebo hriadeľov. K dispozícii sú dva varianty, každý s odlišným štýlom montáže.
Dosky s jednou stupnicou alebo dosky s dvojitou stupnicou. Každá z nich má typ montáže. Typ montáže skrutkou s vyvŕtanými otvormi alebo lepením, ktorý má obrys umiestnenia otvoru pre skrutku, nie je vyvŕtaný.
Majú vyznačenú mierku alebo mriežkový vzor, ktorý sa tiahne pozdĺž jedného alebo oboch okrajov. Sú stabilné a odolné voči opotrebovaniu.
Široko sa používajú v rôznych priemyselných aplikáciách, ako je automobilové, letecké a zdravotnícke vybavenie.
Trecie závesy sú aretačné závesy, ktoré je možno polohovať každých 30, a tak panely môžu byť nastavené do želanej polohy bez pomocných komponentov. Trenie je nastavené výrobcom a nedá sa zmeniť. Vyrobené z eloxovaného hliníka, pre estetický vzhľad sú k dispozícii rôzne povrchové úpravy. K dispozícii sú viaceré stupne krútiaceho momentu.
Oceľové, hliníkové privárané pánty a privárané pánty z nehrdzavejúcej ocele majú veľmi jednoduchú konštrukciu. Prevedenia z ocele sa dodávajú s oceľovým alebo mosadzným čapom a sú mimoriadne univerzálne. Sú dostupné s maznicou alebo bez maznice a dodávajú sa v 2 rôznych typoch. Hliníkové prevedenie sa dodáva s podložkou z nehrdzavejúcej ocele a rovnako v 2 rôznych typoch.
Oceľové, hliníkové privárané pánty a privárané pánty z nehrdzavejúcej ocele majú veľmi jednoduchú konštrukciu. Prevedenia z ocele sa dodávajú s oceľovým alebo mosadzným čapom a sú mimoriadne univerzálne. Sú dostupné s maznicou alebo bez maznice a dodávajú sa v 2 rôznych typoch. Hliníkové prevedenie sa dodáva s podložkou z nehrdzavejúcej ocele a rovnako v 2 rôznych typoch.
Skrutkovacie nábytkové magnety sa montujú na povrch a sú určené skôr pre náročnejšie aplikácie ako zacvakávacia verzia. Rozsah je vhodný pre rôzne hrúbky a sily panelov.
Náš sortiment zátok a klzákov so závitom sa dodáva v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad. Zátky tiež ponúkajú ochranu povrchu a zabraňujú vniknutiu nečistôt a iných kontaminantov.
Tieto zátky možno použiť v množstve štandardných aplikácií alebo aplikácií so silným zaťažením. Sú vhodné na použitie s nastaviteľnými nožičkami, kolieskami a nožičkami s kĺbom.
Dostupné sú celokovové zátky a plastové zátky s kovovou maticou. Kovová úprava poskytuje bezpečné uchytenie a umožňuje plynulé opakovateľné nastavenie zátky. Plastové zátky sa dodávajú buď ako jednodielne alebo ako dvojdielne výlisky. Dvojdielne výlisky sa hladko zacvaknú pred vložením do rúrok.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku