Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Skupina SR: SR1968
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Materiál | Výška hlavy | Hrúbka steny | Priemer hlavy | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,0444 € - 0,0548 € | 11120 Na sklade |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.550 in
14 mm
|
0.250 in
6.4 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,0412 € - 0,0509 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.067 in
1.7 mm
|
0.368 in
9.3 mm
|
0.344 in
8.7 mm
|
0.205 - 0.209 in
5.2 - 5.3 mm
|
||
| 0,0355 € - 0,0438 € | 640 Na sklade |
Polyamid 6.6
|
0.043 in
1.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| 0,0941 € - 0,1161 € | 6000 Na sklade |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.480 in
12.2 mm
|
0.594 in
15.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0612 € - 0,0756 € | 185 Na sklade |
Polyamid 6.6
|
0.042 in
1.1 mm
|
0.276 in
7 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| 0,0476 € - 0,0588 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.141 in
3.6 mm
|
0.094 - 0.11 in
2.4 - 2.8 mm
|
||
| 0,0378 € - 0,0467 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.033 in
0.8 mm
|
0.320 in
8.1 mm
|
0.234 in
5.9 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,0636 € - 0,0785 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.26 - 0.268 in
6.6 - 6.8 mm
|
||
| 0,0612 € - 0,0756 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.049 in
1.2 mm
|
0.126 in
3.2 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,1466 € - 0,1811 € | 475 Na sklade |
Polyamid 6.6
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,0358 € - 0,0443 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 0,0833 € - 0,1028 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,063 € - 0,0778 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.051 in
1.3 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.24 - 0.248 in
6.1 - 6.3 mm
|
||
| 0,0765 € - 0,0945 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| 0,0644 € - 0,0796 € | 150 Na sklade |
Polyamid 6.6
|
0.056 in
1.4 mm
|
0.345 in
8.8 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,0491 € - 0,0606 € | 982 Na sklade |
Polyamid 6.6
|
0.038 in
1 mm
|
0.066 in
1.7 mm
|
0.187 in
4.7 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 0,083 € - 0,1025 € | 510 Na sklade |
Polyamid 6.6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| 0,036 € - 0,0444 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.025 in
0.6 mm
|
0.135 in
3.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| 0,0309 € - 0,0382 € | Požiadajte o dodací termin tu |
Polyamid 6.6
|
0.033 in
0.8 mm
|
0.093 in
2.4 mm
|
0.281 in
7.1 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 0,0343 € - 0,0423 € | 41000 Na sklade |
Polyamid 6.6
|
0.029 in
0.7 mm
|
0.156 in
4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku